RTU

Modular RTU

Max Payload
2000 kg
Axes
1

The Modular RTU expands the capabilities of FANUC M-710, R-1000, R-2000, and M-800 robots with a servo-driven rail system supporting up to 2000 kg payloads. Featuring an adjustable stroke length up to 20 meters and a compact, modular design, it maximizes flexibility and floor space efficiency. Fully integrated software enhances robot performance, while factory-assembled quality ensures reliability. Supported by FANUC’s global service network, the Modular RTU delivers consistent, scalable automation for demanding applications.

Key Features of the Modular RTU

Supported robots

M-710s, R-1000 series, R-2000 series, and M-800

2000kg payload capacity on carriage

Adjustable stroke length up to 20m and modular design

Modules and extensions are combined to form 1m to 20m rails at 0.5m increments

Compact footprint and silhouette

Enhanced software functions integrated into the robot software

Modular RTUs 2000kg software option (S630).

Reliable factory-assembled quality

Global supply and maintenance through FANUC’s sales and service network

Specifications

Technical Details

Essential technical details and valuable information to help you choose the right RTU for your application.
Axes
1
Max Payload
2000 kg
Stroke
1m-20m (0.5m increments)
Max Speed (0–1500 kg payload)
2 m/s
Max Speed (1500–2000 kg payload)
1.5 m/s
Pose Repeatability
±0.02 mm
Min Mass
965 kg
Max Mass
5505 kg
Max Riser Height 1
650 mm
Max Riser Height 2
300 mm
Mounting Method
Floor
IP Rating
IP54
Downloads

Download for More Information

Compatibility

Compatible Robots

M-710iC/50
Articulated Robots

M-710iC/50

The FANUC M‑710iC/50 is a compact 6 axis robot popular for machine tending, grinding, polishing, deburring, water jet cutting and washing applications.

Max Payload:
50 kg
Reach:
2050 mm
View M-710iC/50
M-710iC/70
Articulated Robots

M-710iC/70

The FANUC M‑710iC/70 is a compact 6 axis robot suitable for various applications and combines a 70 kg payload with extremely high axis speeds.

Max Payload:
70 kg
Reach:
2050 mm
View M-710iC/70
M-710iC/50S
Articulated Robots

M-710iC/50S

The FANUC M‑710iC/50S is a compact 6 axis robot. This compact short arm version has been designed specifically to access narrow machines and workspaces.

Max Payload:
50 kg
Reach:
1359 mm
View M-710iC/50S
M-710iC/20
Articulated Robots

M-710iC/20L

The FANUC M‑710iC/20L has a slim wrist, rigid arm and small footprint, ideal for machine tending, grinding, polishing, deburring, waterjet cutting and washing.

Max Payload:
20 kg
Reach:
3110 mm
View M-710iC/20L
A yellow FANUC M-710iC industrial robotic arm with a black base, shown in an upright, extended pose against a plain white background.
Palletizing Robots

M-710iC/50H

The FANUC M‑710iC/50H is a compact, high-speed robot ideal for fast handling, packing and palletizing applications where speed and efficiency matter.

Max Payload:
50 kg
Reach:
2003 mm
View M-710iC/50H
Yellow FANUC M-710iC industrial robotic arm on a gray base, shown against a white background with its long arm extended upward and to the right.
Articulated Robots

M-710iC/12L

The FANUC M‑710iC/12L is a small to medium payload 6‑axis robot model ideal for all applications to handle medium payloads for up to 12 kg.

Max Payload:
12 kg
Reach:
3123 mm
View M-710iC/12L
M-710iC/45M
Articulated Robots

M-710iC/45M

The FANUC M‑710iC/45M is a 6 axis robot with compact design and slim wrist make it a great choice for handling operations where space is at a premium.

Max Payload:
45 kg
Reach:
2606 mm
View M-710iC/45M
M-710iC/20M
Articulated Robots

M-710iC/20M

The FANUC M‑710iC/20M is a compact 6‑axis robot designed for small spaces, ideal for arc welding, material handling and precise sealant application.

Max Payload:
20 kg
Reach:
2582 mm
View M-710iC/20M
M-710iD/50M
Articulated Robots

M-710iD/50M

FANUC’s new six-axis M‑710iD/50M robot features a 50kg payload and curved J2 arm, which minimizes interference with work pieces and fixtures.

Max Payload:
50 kg
Reach:
2606 mm
View M-710iD/50M
M-710iD/70
Articulated Robots

M-710iD/70

The FANUC M‑710iD/70 robot is a versatile and robust solution designed for a variety of industrial applications from material handling to spot welding.

Max Payload:
70 kg
Reach:
2104 mm
View M-710iD/70
R-1000iA/80F
Articulated Robots

R-1000iA/80F

The FANUC R‑1000iA/80F robot is a versatile high-speed robot for a range of operations for medium size payloads including welding, handling and palletizing.

Max Payload:
80 kg
Reach:
2230 mm
View R-1000iA/80F
R-1000iA/100F
Articulated Robots

R-1000iA/100F

The FANUC R‑1000iA/100F is a 6‑axis robot offering flexibility for demanding tasks and a wide range of high-speed spot-welding applications.

Max Payload:
100 kg
Reach:
2230 mm
View R-1000iA/100F
A yellow FANUC industrial R-1000iA/80H robotic arm with red safety warning labels and a dark gray base, shown in an upright, extended pose against a plain white background.
Articulated Robots

R-1000iA/80H

The FANUC R‑1000iA/80H robot is a versatile high-speed robot for a range of operations for medium size payloads including welding, handling and palletizing.

Max Payload:
80 kg
Reach:
2230 mm
View R-1000iA/80H
R-2000iC/165F
Articulated Robots

R-2000iC/165F

The FANUC R‑2000iC/165F is a 6 axis material handling robot capable of delivering excellent cycle times, especially spot welding automotive applications.

Max Payload:
165 kg
Reach:
2655 mm
View R-2000iC/165F
R-2000iC/165R
Articulated Robots

R-2000iC/165R

The FANUC R‑2000iC/165R is a rack-mounted robot designed to boost productivity in shelf installations, ideal for CNC machining and machine-tending applications.

Max Payload:
165 kg
Reach:
3095 mm
View R-2000iC/165R
R-2000iC/210F
Articulated Robots

R-2000iC/210F

The FANUC R‑2000iC/210F is a 6 axis material handling robot ideally suited to any number of heavy handling jobs on almost any application.

Max Payload:
210 kg
Reach:
2655 mm
View R-2000iC/210F
R-2000iC/210R
Articulated Robots

R-2000iC/210R

As pedestal mount robot, the FANUC R‑2000iC/210R is a rack-mounted robot that offers enormous flexibility thanks to its huge 3095 mm work envelope.

Max Payload:
210 kg
Reach:
3095 mm
View R-2000iC/210R
R-2000iC/125L
Articulated Robots

R-2000iC/125L

Equipped with 6 axes for ultimate flexibility, the FANUC R‑2000iC/125L robot is capable of handling heavy loads precisely within a generous work envelope

Max Payload:
125 kg
Reach:
3100 mm
View R-2000iC/125L
R2000i C 270 F Beauty Shot
Articulated Robots

R-2000iC/270F

The FANUC R‑2000iC/270F is a 6 axis heavy payload material handling robot with 270 kg payload, the strongest robot in the FANUC’s R‑2000 range of robots.

Max Payload:
300 kg
Reach:
2655 mm
View R-2000iC/270F
R2000i C 270 R Beauty Shot
Articulated Robots

R-2000iC/270R

The FANUC R‑2000iC/270R is a rack-mounted robot with a 270 kg payload, offering a large 3095 mm work envelope while saving valuable floor space.

Max Payload:
270 kg
Reach:
3095 mm
View R-2000iC/270R
R 2000i C 210 L Beauty Shot Right
Articulated Robots

R-2000iC/210L

Equipped with 6 axes for ultimate flexibility, the FANUC R‑2000iC/210L robot is capable of handling heavy loads precisely within a generous work envelope

Max Payload:
210 kg
Reach:
3100 mm
View R-2000iC/210L
R-2000iD/100FH
Articulated Robots

R-2000iD/100FH

The FANUC R‑2000iD/100FH robot features a 100kg payload, this model is ideally suited to any number of heavy handling jobs on almost any application.

Max Payload:
100 kg
Reach:
2605 mm
View R-2000iD/100FH
R-2000iD/165FH
Articulated Robots

R-2000iD/165FH

The FANUC R‑2000iD/165FH robot features a 165 kg payload, this model is ideally suited to any number of heavy handling jobs on almost any application.

Max Payload:
165 kg
Reach:
2605 mm
View R-2000iD/165FH
R2000iD/210FH
Articulated Robots

R-2000iD/210FH

The FANUC R‑2000iD/210FH robot features a huge 210 kg payload. This model is ideally suited to any number of heavy handling jobs on almost any application.

Max Payload:
210 kg
Reach:
2605 mm
View R-2000iD/210FH
M-800iB/60 Beauty Shot
Articulated Robots

M-800iB/60

Built for high-precision manufacturing, the FANUC M‑800iB/60 combines exceptional rigidity and accuracy to support demanding laser and process applications.

Max Payload:
60 kg
Reach:
2040 mm
View M-800iB/60