M-710 Series

M-710iD/70

Max Payload
70 kg
Reach
2104 mm
Axes
6
Mechanical Weight
580 kg

The FANUC M-710iD/70 robot is a versatile and robust solution designed for a variety of industrial applications from material handling to spot welding. Its wide work envelope with a 2104mm reach, and 70kg payload capacity makes it ideal for handling sheets of glass, steel panels, and other large/heavy products.

M 710id 70 seat mounting

High Axis Speeds

The robot offers exceptional motion performance with high-speed axes. This translates to faster cycle times and improved productivity.

M 710id 70 seat mounting closeup of robot

Reliable Repeatability

The M-710iD/70 provides FANUC’s world-renowned reliability. A repeatability of ±0.03 mm enables the M-710iD/70 to consistently deliver accurate results for any application from assembly to pick-and-place to palletizing.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
70 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.03 mm
Reach
2104 mm
Mechanical Weight
580 kg
Average Power Consumption
3 kW
J1 Motion Range
370°
J2 Motion Range
225°
J3 Motion Range
440°
J4 Motion Range
720°
J5 Motion Range
250°
J6 Motion Range
720°
J1 Speed
180°/s
J2 Speed
180°/s
J3 Speed
180°/s
J4 Speed
260°/s
J5 Speed
260°/s
J6 Speed
370°/s
J4 Moment / Inertia
300/30
J5 Moment / Inertia
300/30
J6 Moment / Inertia
150/15
Body Standard / Optional
IP54 / IP67
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Accessories

Available Accessories

FANUC Modular RTU Beauty Shot

Modular RTU

The Modular RTU extends the work envelope for FANUC robots with a compact, high-payload rail system, offering flexible reach and seamless software integration.

Explore the Full Lineup

The M-710 Series

FANUC M-710 Series robots handle 12–70 kg with a slim wrist, fast speeds, and up to 3.1 m reach, delivering flexible, high-performance automation.

Yellow M710i industrial robot arm with a blue cable conduit, positioned above rows of white plastic buckets on a factory production line, with a warehouse ceiling visible in the background.
Applications

The Perfect Fit for Your Application

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

R2000i D 210 FH Tip Dresser

Spot Welding

FANUC America offers a variety of spot welding robots, check them out and trust FANUC with your next project requiring automated material joining.

M 710i D50 M Handling Cardboard Pad

Glass

FANUC offers automation for glass manufacturing with robots from 0.5 – 2,300 kg payloads — ideal for any glass handling application.