Yellow M710i industrial robot arm with a blue cable conduit, positioned above rows of white plastic buckets on a factory production line, with a warehouse ceiling visible in the background.
M 710 50 26 D Palletizing and Depalletizing Boxes
M 710i D50 M Handling Cardboard Pad
Robot Series

M-710

This innovative series of lightweight robots is designed for handling applications in the medium payload range from 12 to 70 kg. Featuring a slim wrist, rigid arm and small footprint, FANUC M-710 Series robots are suitable for a wide range of applications and come with a reach of up to 3.1 m. High axis speeds make this series extremely fast. They also boast excellent payload capacities and inertia – With a vast array of models available, the FANUC M-710 Series is capable of covering a diverse range of industries.

Products in M-710 Series
M 710ic ip67

The Harsh Environment Specialist

Engineered for extremely high speed, maximum flexibility and reliability across a huge range of applications, the M-710 Series delivers repeatable precision and unparalleled performance. These models are entirely IP67 protected when equipped with FANUC FoundryPro or SE options, making them ideal for use in harsh environments. What’s more, its ability to reach overhead and behind provides this industrial robot with one of the largest work envelopes in its class.

M-710 Series Highlights

M 710ic 20l dispensing gm

Ultimate reliability through design

Incorporating as few mechanical components as possible, the M-710 Series has been designed to increase mean times between failures and keep your spare parts requirements at an absolute minimum.

M 710ic grinding

High mechanical rigidity

Benefiting from high inherent mechanical rigidity, the M-710 Series is ideal for force applications such as polishing and deburring when equipped with a FANUC force sensor.

M 710ic palletizing

No interference with peripherals

The M-710’s slim arm and wrist assemblies minimize interference with system peripherals, allowing operation in confined spaces. Integrated pneumatic and electrical services consisting of 8 inputs and 8 outputs plus PROFIBUS as standard are available on J3 for simple integration of end-of-arm tooling.

Machining system m 710ic robots

Flexible mounting positions

The M-710 can be ceiling and angle mounted, enabling easier access and a maximized work envelope.