ROBOSHOT α-S100iB
Versatile medium-size molding system for automotive, electronics and medical parts, with full LSR capability.
Versatile medium-size molding system for automotive, electronics and medical parts, with full LSR capability.
Versatile all-round molding system for automotive, electronics, medical and consumer goods, with reliable LSR capability.
High-precision all-round molding system with 2K capability, trusted across automotive, electronics, medical and consumer-goods industries.
Medium-sized ROBOSHOT iB with LSR capability, delivering precise, reliable performance for automotive, medical, electronics, and consumer goods applications.
High-performance 2K molding for connectors, auto, electronics, medical, and consumer goods — precision, flexibility, and dependable all-round productivity.
A precision-driven 2K injection molding solution for medical, automotive, and technical parts — delivering reliable performance and production efficiency.
Precision-engineered for automotive, technical, packaging, and consumer parts production, delivering reliable performance in high-volume manufacturing.
Large-capacity injection molding solution for automotive, technical, packaging, and consumer parts — delivering high efficiency and precision performance.
Precision-driven small-capacity injection molding machine for medical, automotive, and technical parts — ensuring consistent quality and reliable performance.
High-precision micromoulding built for optics, lenses and gears, delivering stable, accurate results.
Precision-engineered for automotive, technical, packaging, and consumer applications — delivering versatile, robust performance with reliable quality.
Precision-driven injection molding machine for automotive, technical, packaging, and consumer parts — ensuring efficient production and superior quality output.
High-performance injection molding solution for medical, automotive, and technical applications, delivering reliable efficiency and superior part quality.
Reliable, precision-engineered molding solution for medical, automotive, and technical applications — delivering robust performance and consistent quality.
Versatile, reliable moulding for automotive, electronics, medical and consumer goods, with full LSR capability.
Showing 15 products
FANUC ROBOSHOT is an all-electric injection molding machine that uses CNC-based motion control to precisely mold plastic parts.
FANUC ROBOSHOT takes state-of-the-art CNC precision technology from CNC turning and CNC milling and applies it to electric injection molding. The results are greater acceleration, ultimate precision of movement and extremely short cycle times to produce large quantities of consistently high-quality parts.
FANUC America partners with Milacron for ROBOSHOT sales and integration. To learn more about FANUC ROBOSHOT or to request a product quote, please visit Milacron's website.
ROBOSHOT uses 10-15% less energy than comparable electric machines and up to 70% less than comparable hydraulic machines – thanks to intelligent energy recovery and superior FANUC servo technology.
No matter how many parts you produce using FANUC ROBOSHOT, injection speeds always remain constant, guaranteeing you extremely high levels of consistency and accuracy.
FANUC ROBOSHOT combines the latest CNC technology with high rigidity – making it ideally suited to the high precision molding of lenses and connectors. Equipped with energy-saving servomotors and an extensive package of features for high cycle injection molding applications, it is also extremely versatile.
Thanks to its CNC controlled servo drives, FANUC ROBOSHOT boasts the fastest acceleration on the market. The result: faster processing, no waiting and closed loop control in real time.
Only FANUC ROBOSHOT comes with all axes electric driven and 4 servo motors, resulting in direct inertia-free control for maximum precision.
The FANUC ROBOSHOT SI-20A Second Injection Unit allows you to inject two components simultaneously. The unit can be installed onto existing models and is encased in a space-saving electrical cabinet. Find out how easy it is to install!
ROBOSHOT’s AI Mold Protection monitors mold pressure and stops clamp motion if obstructions are detected to prevent mold damage.
Offering an unrivaled level of protection, ROBOSHOT’s AI Mold Protection function measures pressure on the mold and prevents the clamp from closing should it become obstructed. Additional features protect the ejector pins and mold parts from wear, significantly reducing your maintenance costs.
The centerpiece of the FANUC ROBOSHOT is the most reliable CNC control in the world. User friendly and featuring all the standard interfaces as well as numerous useful additional features, it delivers fast processing times and consistent parts quality.
Common interfaces between FANUC ROBOSHOT and FANUC industrial robots also make creating your own highly productive ROBOSHOT cells very easy.
Featuring a wide LCD screen and touch panel control, FANUC ROBOSHOT's powerful user interface is designed to make setting up as fast and straightforward as possible.
A key element of FANUC's range of services, our specially equipped technical centers are there to help you. We will validate your mold designs, show you how to get the best out of ROBOSHOT and even help set up your machine to achieve the best possible results in the shortest possible time.
Thanks to very low running costs, mold protection and proven long term reliability, FANUC ROBOSHOT boasts the lowest overall TCO, delivering a return on investment after only 5-6 years. Why not see for yourself!