ROBOSHOT

ROBOSHOT α-S50iB

Tonnage
500 kN | 50 tonf
Screw Diameter
18, 20, 22, 26, 28, 32 mm
Tie Bar Spacing (H × V)
360x320 mm
Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Clamping Mechanism
5 Point double toggle
Tonnage
500|50 tonf
Tonnage (Increased)
650|65 tonf
Max/Min Die Height (Double Platen)
350-150 mm
Max/Min Die Height (Double Platen, Increased)
400-150 mm
Max/Min Die Height (Single Platen)
410-210 mm
Max/Min Die Height (Single Platen, Increased)
460-210 mm
Clamping Stroke
250 mm
Locating Ring Diameter
125 mm
Tie Bar Spacing (H × V)
360x320 mm
Platen Size (H × V)
500x470 mm
Minimum Mould Size (H × V)
205x185 mm
Maximum Mould Weight (Double Platen)
220-220|300-220 kg
Ejector Stroke
70 mm
Maximum Ejector Force
20|2.0 tonf
Maximum Ejector Force (Increased)
60|6.0 tonf
Screw Diameter
18, 20, 22, 26, 28, 32 mm
Injection Stroke
75, 75, 75, 95, 95, 95 mm
Max. Injection Volume
19, 24, 29, 50, 58, 76 cm³
Nozzle Touch Force
15|1.5 tonf
Nozzle Touch Force (Increased)
30|3.0 tonf