M-20iB/25 Robot for Robotic Laser Cutting
The FANUC M-20iB/25 is a compact 6 axis robot that has been designed to achieve faster cycles and increased throughput on a range of applications.
FANUC robots help machine builders, manufacturers and end users automate laser cutting systems with the precision, speed and flexibility needed for high-quality production. From complex 3D parts to high-volume industrial laser cutting applications, FANUC robotic solutions support repeatable motion, accurate path control and reliable processing performance.
With versatile six-axis robots such as the FANUC M-20iB/25, manufacturers can improve access to complex part geometries, increase laser processing flexibility and support automated laser cutting cells built for demanding production environments. FANUC continues to help manufacturers develop robotic laser cutting solutions that improve throughput, consistency and long-term performance.
FANUC laser cutting robots help manufacturers automate complex cutting paths, improve part access and support repeatable performance in industrial laser cutting systems. Explore robots built for precision, rigidity and flexible laser cutting automation.
The FANUC M-20iB/25 is a compact 6 axis robot that has been designed to achieve faster cycles and increased throughput on a range of applications.
The FANUC M-800iA/60 robot is a high rigidity robot arm ideal for laser processing applications where high accuracy is of the utmost importance.
FANUC laser cutting robots help manufacturers improve speed, precision and repeatability in automated laser cutting systems. With reliable robot motion, laser output control and flexible system integration, FANUC supports high-quality cutting performance for complex parts, production cells and industrial laser cutting applications.
FANUC robots help maintain accurate path control for robotic laser cutting applications that require consistent motion across complex part geometries.
Coordinated motion and laser output control help improve cut quality, reduce variation and support repeatable laser cutting performance.
Robotic laser cutting systems can help manufacturers increase processing speed, reduce cycle time and improve overall production efficiency.
FANUC robots support automated laser cutting for formed parts, stamped components, tubes and other parts with complex shapes or access points.
FANUC robots can integrate with third-party laser sources, processing heads and automation equipment to support complete laser cutting cells.
FANUC robots can also support loading, unloading and handling of laser cut parts to improve material flow and reduce manual intervention.
Watch FANUC laser cutting robots support precise, high-speed cutting for automotive fabrics, aluminum castings, roof rails, steel tubes and other industrial applications.
Robotic CO2 lasers precisely cut automotive interior and exterior fabric parts in this automated manufacturing application.
Video courtesy of AG Innovation LLC
A FANUC M‑20 robot uses a FiberCUT® RAa head to focus a fiber laser and cut metal while maintaining automatic nozzle standoff.
Video courtesy of Laser Mechanisms
FANUC M-710 robots transfer aluminum extrusions through saw/drill stations, an M-20 equipped for fiber laser cutting, and a deburr station.
Video courtesy of BOS Innovations
Four FANUC M-20 robots laser cutting a metal part.
Video courtesy of Shape Process Automation
A FANUC M-800 robot performs high speed and precise laser cutting using laser power and pulse control.
FANUC laser cutting robots support manufacturers that need precise, repeatable cutting for complex parts, high-volume production and flexible automation. From automotive components to metal fabrication, robotic laser cutting systems help improve speed, access and consistency across demanding industrial applications.
Robotic laser cutting helps automotive manufacturers process stamped parts, roof rails, aluminum components, fabrics and other complex vehicle parts.
Laser cutting robots support aerospace manufacturers that require precise cutting, flexible part access and consistent quality across complex materials.
Automated laser cutting systems help metal fabricators improve cutting speed, repeatability and throughput for a wide range of parts and assemblies.
Laser cutting automation helps consumer goods manufacturers process parts with consistent quality, clean edges and flexible production capabilities.
Robotic laser cutting supports industrial equipment manufacturers processing formed parts, tubes, panels and components with complex geometries.
See how manufacturers use FANUC laser cutting robots to improve precision, reduce cycle times and automate complex cutting applications in demanding production environments.
WKW North America reduced costs and improved precision by deploying a fully automated FANUC robotic laser cutting system with SPA’s NEWTON head for high-accuracy aluminum part production.
Discover how robotic laser cutting boosts accuracy, speed and throughput, helping manufacturers improve 3D part processing.