CRX-3iA
Ultra-lightweight collaborative robot weighing 11 kg with 692 mm reach, designed for fast, flexible welding, assembly, and installation in tight spaces.
FANUC helps metal fabricators automate forming, machine tending, material handling, assembly, inspection, finishing and other operations across the production workflow. Built to perform in demanding metal fabrication environments, FANUC robots, CNC systems and automation technologies help manufacturers increase throughput, improve process consistency and make better use of skilled labor.
FANUC robots help metal manufacturers automate repetitive, physically demanding and precision-focused operations throughout the fabrication workflow. Browse featured models for handling parts and materials, tending equipment, supporting forming operations, completing finishing processes and connecting production steps.
Ultra-lightweight collaborative robot weighing 11 kg with 692 mm reach, designed for fast, flexible welding, assembly, and installation in tight spaces.
FANUC R‑2000/E Series offers eight heavy‑payload robots with 120–300 kg capacity and up to 3905 mm reach for welding, handling, and logistics.
Automating critical elements of the metal fabrication shop is a cost-effective way to achieve optimal precision, efficiency and productivity.
This process typically takes sheet metal and, through processes such as cutting, forming and assembly, transforms the material into various metal fabrication products. Sheet metal fabrication can be a cost-effective alternative to the casting process, especially for parts that are hollow or flat.
Even with custom sheet metal fabrication processes, less material is wasted compared to other part production methods. Automated sheet metal fabrication can cut costs and improve efficiency even further.
Sheet metal fabricated parts are often essential in industries such as:
The use of Computer Numerical Controlled (CNC) machines provide shops with cutting-edge precision machining and higher performance. Enhance the surface quality and cost-effectiveness of metal fabrication operations with CNC machines and robots that meet a manufacturer’s unique needs.
The need for specialized parts is abundant in a number of industries. When automating fabricated structural metal manufacturing processes with robots and CNC solutions from FANUC, customers benefit from improved efficiency, precision, speed, and reliability, no matter what parts you’re manufacturing.
Precision and durability are among the most important qualities for fabricated aerospace parts. Automate sheet metal fabrication processes to ensure product accuracy and quality.
Supplying the agriculture industry with high-quality, long-lasting components and machines is critical for ensuring the global food supply chain is operational. Automated metal processing can fulfill the industry’s needs for operations such as planting, harvesting, shipping, and more.
As one of the largest industries that utilizes fabricated metal products, the automotive industry requires precision machining to manufacture essential vehicle components as well as prototypes, body restructuring and frame repairs.
The alternative energy industry relies heavily on metal-fabricated parts for generating solar, wind and geothermal energy. From solar panels and wind turbines to corrosion-resistant underground pipes, this industry benefits from efficient fabrication granted by automation.
Manufacturing small parts for medical devices and equipment requires the utmost precision and accuracy. By implementing robotic fabrication for shops that manufacture these parts, FANUC systems can enhance performance and ensure products meet quality standards.
Fabricated metal parts are often used in the construction, energy, and defense industries, as well.
Because metal fabrication is a versatile process, shops can manufacture virtually any product or part that uses sheet metal. However, some of the most common applications are listed below.
Components for vehicle construction, modification, and repair are often fabricated. Automated metal processing solutions make it easy for fabrication shops to ensure quality, precision and consistency in the manufacturing of parts such as:
With CNC machining, the production of fabricated parts and equipment is made more efficient and precise, reducing the risk of costly, dangerous errors. From manufacturing individual parts to assembling heavy-duty vehicles, this industry benefits from the reliability and consistency afforded by automated sheet metal fabrication.
Regardless of what they’re transporting, it’s critical for pipes to be properly manufactured to reduce the risk of leaks or spills. Using robots and CNC technology to fabricate metal pipes and fittings ensures optimal performance and safety during assembly and after installation.
Fabricated metal frames can be custom-made to fit any opening, minimizing wasted materials and improving security. These frames are often fabricated to be more durable and precise, and their construction benefits from automated processes to ensure quality.
Throughout the fabrication process, welding and joining applications are often essential for sturdy assembly during the creation of a metal product. With robotics from FANUC, you’ll achieve effective, precise welds that hold fast.
FANUC arc welding robots are equipped with smart technology, including sensors and ArcTool software, to promote maximized productivity and quality with welds.
Use FANUC spot welding technology to grant a metal fabrication shop the ability to achieve more consistent welds, access difficult locations, and improve cost efficiency, all while using less floor space.
Achieve high-precision, high-efficiency cuts for fabrication needs with the use of FANUC cutting robots.
Form sheet metal into essential components and finished products with consistent, repeatable results when integrating FANUC robots into operations.
Keep fabrication shops running smoothly with FANUC machine tending robots—automating tasks like sorting, tool changes, part removal, cleaning, quality control, inspections, and more.
Whether working with structural metal fabrication or sheet metal fabrication, manufacturers can meet material handling needs with robotic solutions from FANUC. Moving heavy materials can be dangerous and require large amounts of time and energy; automating this process allows more efficient, easy, and safe maneuvering of materials.
Automated inspection and measuring solutions from FANUC ensure the components of fabrications consistently meet quality standards. Simple installation and operation make it easy to integrate vision inspection systems for faster, more accurate and more reliable quality assurance.
From grinding and deburring to sanding and polishing, FANUC’s robotic fabrication solutions are equipped to fulfill finishing needs with high accuracy and repeatable results. Eliminate health hazards and improve overall fabrication quality by automating these processes.
Metal fabrication typically involves a combination of cutting, forming, welding and assembling processes. Manually fabricating metal products is a dangerous, time-consuming and costly endeavor.
A CNC metal fabrication factory or shop benefits from numerous advantages resulting from automation, including:
A robotic welding system uses a FANUC ARC Mate robot, servo laser tracking, and a positioner to locate, track, and weld seams in a continuous operation.
With metal fabrication industrial automation, shops can achieve the aforementioned benefits that coincide with improved employee performance, customer satisfaction and information-based operations.
By adopting CNC machine tending and robotics for fabrication, manufacturers canl reduce the risk of injury on the job for your employees while also limiting strain on workforce by delegating tedious, high-precision tasks to machines. In doing so, safety in the shop is improved, thereby boosting employee morale and demonstrating commitment to their performance and well-being.
When automating metal processing and fabrication, levels of productivity, efficiency and repeatability are increased. Consistently delivering on customers’ projects in a timely fashion and with minimal errors bolsters reputation, resulting in improved customer relations that may even encourage advocacy and referrals.
Another benefit of automation in ametal fabrication shop is an enhanced ability to collect and analyze relevant data. By integrating FANUC CNC products and software solutions, customers can more effectively monitor operational data, providingopportunities to address inefficiencies and make data-driven decisions to improve thebottom line.
Welder shortage leads companies to FANUC’s CRX cobot: easy setup, user-friendly, cost-effective, with advanced features for varied welding needs.