R 2000 E Series Lineup
R2000 E Series Closeup
R2000 225 F 27 E R2000 210 F 31 E Spot Welding
R 2000 E Series Gauntlet
R 2000 E Series
R 2000 E Wrist Closeup
R 2000 E Series New Design
R 2000 E Series for AI
Robot Series

R-2000/E

The FANUC R-2000/E Series is a complete redesign of the proven R-2000 platform, delivering faster performance, smarter integration, and more sustainable operation across a lineup of eight models. The series covers payloads from 120 kg to 300 kg and reaches from 2655 mm up to 3905 mm, offering flexible floor and rack-mounted configurations to suit a wide range of applications. Powered by the FANUC R-50iA controller, R-2000/E robots excel in spot welding, automotive body assembly, material handling, palletizing, and logistics, including long and oversized payloads. Key innovations include battery-less encoders, no grease or cable changes, high inertia mode on all models, improved cable management, and a rigid single-cast upper arm for enhanced accuracy and durability. With up to 20% faster operating speeds, increased payload and reach, higher wrist capacity, reduced power consumption, and quieter operation, the R-2000/E Series significantly lowers total cost of ownership while supporting AI integration, remote maintenance, and modern smart manufacturing requirements.

Products in R-2000/E Series

Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

R2000i D 210 FH Tip Dresser

Spot Welding

FANUC America offers a variety of spot welding robots, check them out and trust FANUC with your next project requiring automated material joining.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

R-2000/E Series Overview

FANUC R-2000/E Series robots feature battery-less encoders, high inertia mode, and a rigid single-cast arm for precise, durable performance across demanding applications.

Advanced R‑2000/E Architecture

Built to Deliver More Across Every Operation

From higher productivity and reduced downtime to lower operating costs and greater flexibility, the R-2000/E Series is engineered to maximize performance while minimizing total cost of ownership—helping you scale efficiently, improve quality, and meet sustainability goals with confidence.

Increased Productivity

Faster speeds and higher payload capacity enable more output per cycle, helping you meet production demands with fewer resources.

Reduced Downtime

Maintenance-free components eliminate routine service tasks, keeping systems running longer with minimal interruption.

Lower Operating Costs

Reduced energy usage and elimination of consumables like grease and batteries significantly cut long-term costs.

Flexible Application Use

A wide range of models, reaches, and mounting options allows one platform to handle multiple applications across your facility.

Improved Product Quality

Enhanced rigidity and high inertia mode ensure consistent accuracy, even when handling heavy or complex parts.

R 2000 E New Cable Design
Zero Maintenance Design

Built to Run Without Interruptions

Battery-less encoders and the elimination of grease and cable replacements create a truly maintenance-free system designed for maximum uptime.

R 2000 E Series for AI
Physical AI–Ready

Designed for the Future of Automation

Powered by the R-50iA controller, the series supports AI integration and advanced automation strategies.