CRX-10iA/L Paint Painting an Electric Panel Box

Painting Robots

Automate spray painting, liquid and powder coating, priming, sealing, dispensing and other finishing processes with FANUC industrial robots and paint cobots.
FANUC Employees Paint Group

Painting, Coating and Finishing Robots

Designed and built in Michigan since 1982, FANUC paint robots help manufacturers automate painting, coating and finishing processes across automotive and general-industry applications. FANUC offers industrial painting robots, paint cobots and robotic painting system technology for liquid and powder coating, spray painting, priming, sealing, dispensing, fiberglass reinforced plastic applications and other finishing operations.

FANUC painting robots are available in multiple payload, reach and mounting configurations for small components, large assemblies, automotive bodies and hard-to-reach surfaces. Select models are designed and certified for operation in hazardous painting environments when properly integrated into a compliant robotic system.

FANUC CRX-10iA/L paint cobot painting automotive wheels
Featured Paint Robots

Cobots and Robots for Painting, Coating, Spraying and Other Finishing Applications

FANUC America has a full range of painting and coating cobots and robots to help manufacturers drastically improve their paint and finishing processes. The offerings below are organized by the models appropriate for the specific application.

Painting Robots

Paint Robots for General Industry

FANUC’s paint robots for general industry use can automate a wide variety of applications, including painting, powder and/or liquid coating, and fiberglass- reinforced plastic (FRP).

P-55/15-21A

A compact, flexible paint robot offering long reach, precise path control, and reduced maintenance with the R‑50iA controller and battery‑less encoders.

View P-55/15-21A View Product

Paint Mate 200iA/5L

The Paint Mate 200iA/5L is a compact 6 axis long arm paint robot with an increased maximum reach and a 5 kg payload capacity for robotic painting applications.

P-40iA

The FANUC P-40iA is an extremely flexible paint robot that easily adapts to small lot sizes, new styles and modifications.

View P-40iA View Product

P-50iB/10L

The FANUC P-50iB/10L is an ultra compact, high reach robot that provides a reliable and precise painting and coating solution for a huge range of industries.

View P-50iB/10L View Product

P-250iB

FANUC P-250iB paint robot is the industry's best solution for large and mid-size painting jobs, suitable for a wide range of painting and coating applications.

View P-250iB View Product

P-350iA/45

The FANUC P-350iA/45 is a large payload paint robot with a 45 kg wrist capacity designed to be flexible and to fulfill a wide range of applications.

View P-350iA/45 View Product
Long Reach Painting Robots

Paint Robots for Large Automotive Applications

FANUC’s paint robots for large automotive applications have extra-long reach capabilities. These are perfect for high-volume, low-mix automotive production lines that need painting and coating tasks done consistently and efficiently.

Industrial P-700iB robotic arm mounted on an overhead linear rail track, with articulated joints wrapped in protective gray and black bellows covers, ending in a sensor-equipped tool head.

P-700iB

The FANUC P-700iB paint robot is an overhead rail based 7 axes industrial Paint robot. When configured properly, this robot can maximize cycle time.

View P-700iB View Product
Stainless steel industrial P-1000iA robotic arm with a boxy top-mounted controller unit, bent through multiple joints into a zigzag shape, ending in a downward-angled segment.

P-1000iA

The FANUC P-1000iA paint robot is the worlds first Pedestal Based 7 Axis Paint Robot which can reduce your booth footprint with it’s 7th axis at the “elbow.

View P-1000iA View Product
Painting Cobots

Paint Cobots for General Industry

Collaborative robots, or cobots, provide an ideal automation solution for manufacturers with limited robotic experience by enhancing consistency and safety in painting and coating processes. They ensure flawless finishes, reduce material waste through precise dispensing, and safely operate alongside human workers, minimizing exposure to hazardous conditions while improving workplace safety and productivity.

Gray six-axis CRX-10iA/L collaborative robot arm on a pedestal base, curved upward in an S-shaped pose with a cylindrical tool mount at the top, labeled as a FANUC CRX-series paint robot

CRX-10iA/L Paint

Simplify your painting and coating operations with the FANUC CRX-10iA/L Paint. This safe, easy-to-use cobot is ideal for all skill levels.

Door and Hood Robots

Paint Robots for Automotive Door & Hood Applications

This selection of FANUC’s paint robots is perfect for automating smaller and hard-to-reach automotive parts painting and finishing. Many of the top automotive plants use FANUC paint robots to boost their door and hood painting applications.

Industrial P-700iB robotic arm mounted on an overhead linear rail track, with articulated joints wrapped in protective gray and black bellows covers, ending in a sensor-equipped tool head.

P-700iB

The FANUC P-700iB paint robot is an overhead rail based 7 axes industrial Paint robot. When configured properly, this robot can maximize cycle time.

View P-700iB View Product
Stainless steel industrial P-1000iA robotic arm with a boxy top-mounted controller unit, bent through multiple joints into a zigzag shape, ending in a downward-angled segment.

P-1000iA

The FANUC P-1000iA paint robot is the worlds first Pedestal Based 7 Axis Paint Robot which can reduce your booth footprint with it’s 7th axis at the “elbow.

View P-1000iA View Product
Benefits

Benefits of Using FANUC Paint Robots

Industrial painting robots automate spray painting, liquid and powder coating, priming and other finishing processes with repeatable motion and precise application control. A properly designed robotic painting system can improve coating consistency, reduce paint waste, increase production capacity and limit worker exposure to fumes, overspray and hazardous environments.

Built in the US

FANUC painting robots are finished and certified here in the US to ensure the highest level of safety, performance and quality is achieved, including approving the robots’ ability to safely work in hazardous painting environments.

Uniformity of Coating

Robotic arms can move at a constant speed, ensuring an even coating across surfaces. Plus, painting robots offer precision and repeatability to give a consistent finish each time.

Reduction in Material Usage and Waste

With paint robots, the right amount of paint and/or finishing product is applied correctly and consistently. Even coatings ensure no extra coating material, which saves costs, as well as the desired finish will be achieved, which reduces scrap product.

Increased Productivity

Painting robots can significantly boost production and efficiency, enabling increases in demand to be met without needing to hire extra staff.

Worker Safety

Robots automating painting, powder coating, liquid and fiberglass applications keep workers from working with potentially harmful fumes and chemicals.

Industrial Paint Automation

What Are Industrial Painting Robots?

Industrial painting robots are programmable robotic arms designed to apply paint, coatings, primers and other finishing materials with controlled speed, position and spray patterns. FANUC painting robots and paint cobots help manufacturers improve finish consistency, automate repetitive spray operations, reduce material waste and limit worker exposure to paint fumes, overspray and hazardous environments.

Application Videos

Painting and Coating Robot Application Videos

See FANUC paint robots and cobots automate real-world painting, coating and finishing applications. These videos demonstrate solutions for high-mix production, automotive components, plastic parts, wooden cabinet doors and vehicle bodies, highlighting the flexibility, consistency and precision of robotic painting systems across a range of industries.

EZ Painter Overview

A cobot painting system with fast setup and touchscreen control delivers precise, repeatable powder or liquid coating, simplifying manual paint automation.

Robotic Technical Support Services, Inc. (RTSS) Video courtesy of Robotic Technical Support Services, Inc. (RTSS)

High Mix High Volume Paint System

Two FANUC P-40iA paint robots use vision-driven path generation to coat mixed flange parts, painting only where needed for flexible, low-waste operation.

Robotic Technical Support Services, Inc. (RTSS) Video courtesy of Robotic Technical Support Services, Inc. (RTSS)

Control Arm Robotic Coating and Painting

Paint Mate 200iA/L robot efficiently coats control arms using a flexible power-and-free pallet system with precise positioning.

Turbo Spray Midwest Inc. Video courtesy of Turbo Spray Midwest Inc.

Robot for Coating Wooden Cabinet Doors

A FANUC P-350iA/45 paint robot applies coatings to wooden cabinet doors in an automated finishing cell.

Sames Kremlin, Inc. Video courtesy of Sames Kremlin, Inc.

Automotive Body Painting

FANUC paint robots operate together to spray automotive bodies as they move through an automated painting process.

P-50iB Painting Automotive Axles

A FANUC P-50iB paint robot applies coating to automotive axles during an automated painting operation.

Automotive Body Painting

FANUC paint robots apply coatings to car bodies as they move along a conveyor in an automated automotive paint line.

Painting Automotive Plastic Parts

FANUC paint robots apply coatings to automotive plastic parts with controlled motion and consistent spray coverage.

Software and Accessories

Software, Accessories & Options for FANUC Paint Robots

 FANUC has software and other automation paint products that help implement the paint robots faster and more easily.  

Paint robot accessories paintpro

ROBOGUIDE PaintPRO

PaintPRO software is a graphical offline programming solution that simplifies robotic path teaching and paint process development. PaintPRO is specifically designed to create paths that can be utilized by FANUC America Corporation's PaintTool™ application software.

Fanuc teach pendant 1

PaintTool

PaintTool has built-in software to help control the paint robot from the teach pendant. Great for displaying paint settings and creating and managing job data on the shopfloor at the robot.

Paint robot accessories paintworks

PaintWorks IV

FANUC America’s PAINTworks IV provides the necessary tools for an integrated paint shop control system. Offering centralized cell-level control, PAINTworks IV interfaces with all paint system robots, reciprocators and bell zones.

Visual tracking

Visual Tracking for PaintTool

This software provides part offsets for robots utilizing the FANUC RVision 3DV Vision Sensor. The visual tracking integrates with the robot controller, so an external Vision Panel is not needed.

Accuchop

AccuChop

AccuChop provides fluid flow control for gelcoat & chopped fiberglass applications. It integrates directly with the robot controller, so an external control panel is not needed. Also, glass breakage detection is available.

Easy teach

Easy Teach

First-time users can easily program painting robots with the “Easy Teach” feature. Users can hand guide the robot for easier and quicker startup. The robot will copy the path that the manual operator taught it.

Paint robot accessories versabell3

VERSABELL III

The VersaBell III paint applicator is an electrostatic rotary atomizer designed for high-performance, robotic bell spray applications. This “versatile” device applies a variety of solvent-based automotive topcoat materials with an adjustable small to large painting pattern. WB/SB & 1k/2k Compatible.

Paint robot accessories ipc

Integrated Pump Control (IPC)

The IPC is a gear pump-based fluid delivery system that is WB/SB & 1k/2k compatible. The accessory offers precise control via in-arm servo motors that are integrated with color change valves.

Paint robot accessories ics9966153a cb46 4bad 8c90 783567f2f663

Integrated Canister System (ICS)

The ICS is a canister-based fluid delivery system that has a waterborne direct charge. The accessory offers precise control via in-arm servo motors that are integrated with color change valves.

Articles

Articles Related to Painting

FAQ

Frequently Asked Questions About Painting Robots

Get answers to common questions about industrial painting robots, robotic painting systems, paint cobots, programming and automated coating applications. Learn how these solutions work, what equipment a complete system may include and which factors to consider when selecting a robot for your painting or finishing process.

A painting robot is a programmable industrial robotic arm used to apply paint, primer, powder, gelcoat or other finishing material. It controls the applicator’s path, speed, position and orientation to support repeatable coating processes.

Industrial paint robots can automate spray painting, liquid and powder coating, priming, sealing, dispensing, gelcoat application and other finishing operations. Suitability depends on the part, material, applicator, booth and required production rate.

Consider the size and shape of the part, required reach, applicator payload, mounting position, booth dimensions, coating material, cycle time, production mix and hazardous-environment requirements.

A paint cobot can automate suitable painting and coating tasks, particularly in flexible or high-mix operations. The complete application still requires an appropriate risk assessment, paint-delivery system, ventilation and safeguards for the material and environment.

Specific paint robot models are designed for defined hazardous painting environments. The complete system must be evaluated and installed according to the applicable classifications, materials and safety requirements.

Painting robots are used in automotive manufacturing and a variety of general-industry applications. FANUC paint robots can coat automotive bodies, data center infrastructure, doors, hoods, axles, plastic parts, wooden cabinet doors, metal components and other manufactured products.

Painting robots follow repeatable paths and control applicator position, speed, angle and distance from the part. When combined with properly configured paint-delivery equipment, this precise application can reduce overspray, excess coating use, rework and scrap.