Paint
FANUC paint robots deliver advanced automation for a wide range of painting and coating applications, combining precision, flexibility, and high throughput. Designed for optimal access and work envelopes, they ensure consistent, high-quality finishes across complex surfaces. With models capable of operating in hazardous environments and a broad selection of reaches and payloads, FANUC offers one of the industry’s most comprehensive paint robot lineups—backed by decades of expertise and reliability.
No products found
Try adjusting your filters or search terms.
Painting and Coating Robots
FANUC paint robots are suitable for a wide variety of painting and coating applications, offer easy access, optimal work envelopes and maximized throughput. With some models designed to operate in hazardous environments, and a wide range of reaches and handling capacities to offer, whatever your painting or dispensing requirements you can be sure there is a FANUC paint robot model to meet your needs. Leverage the industry’s widest range of paint robots, with decades of experience and expertise.
FANUC Paint Overview
An overview of FANUC's paint applications, tools, and capabilities.
FANUC Paint Robots: Proudly made in the USA since 1982
In 1982, FANUC America produced its first NC Painter, a hydraulic paint robot using key components from parent company FANUC CORPORATION in Japan. Now, 40+ years later, FANUC America remains globally responsible for all paint robots and door openers of the FANUC robot lineup. In fact, FANUC America has supplied its U.S.-made paint robots to all of the top 15 global automakers ranked by the International Organization of Motor Vehicle Manufacturers (OICA).
Paint Accessory Solutions
Robotic Painting with Visual Tracking
A FANUC P‑40iA paint robot demonstrates visual tracking by adjusting its spray path to paint parts moving on a conveyor.
“Easy Teach” Hand-guidance Programming with FANUC P-40iA Paint Robot
This demonstration features Easy Teach programming, where operators guide a FANUC P‑40iA paint robot to learn motion paths.
FANUC Paint Robots
An overview of FANUC paint robots performing automated coating operations for consistent application in industrial painting environments.
PAINT SERIES HIGHLIGHTS
Cost-effective aluminum construction
The aluminum lightweight arm fitted to FANUC paint robots saves money by lowering your energy costs, requiring less power to operate. Aluminum construction also provides additional safety benefits since there is no risk of ignition should a collision occur. Likewise, its smooth exterior surface helps minimize contamination and makes it especially easy to clean.
Flexible Mounting
To provide maximum adaptability in painting and dispensing environments, FANUC paint robots are available with a range of floor, wall, invert, angle and ceiling mounting options. Offering huge locational versatility, these options allow you to make the best use of precious workspace and, when ceiling mounted, allow very easy access for servicing.