Robotic uv

Aerospace

FANUC has solutions for every aspect of aerospace manufacturing from sorting the smallest fasteners to machining advanced surfaces and materials to large, high-accuracy assembly operations.
M 2000 Robots Welding Airplane

End-to-End Process Automation Solutions for Aerospace Manufacturing

The aerospace industry demands the highest levels of precision, efficiency and reliability. With increasing pressure to optimize production, reduce costs and maintain strict quality standards, manufacturers are turning to automation to stay competitive. FANUC robotics, CNC systems and automation technologies help streamline aerospace production—improving accuracy, increasing throughput and ensuring consistency across every stage of manufacturing.

Decades of experience in aerospace automation, combined with cutting-edge robotic and machining solutions, make FANUC the trusted choice for manufacturers worldwide. Whether it’s drilling and riveting, composite material processing, or complex assembly, FANUC provides automation designed to handle the industry's toughest challenges.

Featured Products

FANUC Robots and Controls for Aerospace Manufacturing

FANUC offers a range of automation solutions specifically designed for aerospace applications, including:

Lineup of collaborative robot arms of varying sizes on pedestal bases, mostly white with green accents, arranged in ascending height order on a reflective floor, with one gray and one green-and-black model at the end.

CRX

Safe and easy-to-use cobots for manual assist applications

View CRX View Product
A large yellow FANUC R-2000 industrial robot arm reaching upward inside a caged automation cell on a manufacturing floor, with a smaller robot and metal parts visible nearby.

R-2000

Ideal for high-accuracy drilling, riveting and component placement

View R-2000 View Product

M-900

High-payload robots built for large aerospace components and heavy-duty tasks

View M-900 View Product
Yellow M710i industrial robot arm with a blue cable conduit, positioned above rows of white plastic buckets on a factory production line, with a warehouse ceiling visible in the background.

M-710

Versatile robots for material handling, drilling and assembly

View M-710 View Product
Yellow M-20iB/25 industrial robot arm inside a machining cell, reaching toward a tray of cylindrical tool holders, with an aluminum-framed enclosure in the background.

M-20

Precision robots designed for intricate aerospace assembly

View M-20 View Product
Four industrial CNC control panels side by side, each with a display screen, physical keypad, and numeric buttons; one unit includes a red emergency stop button.

30i/31i/32i CNCs

High-performance machining controls for complex aerospace components

M 10i D 12 Machine Tending
Solutions

Robotic & CNC Solutions for Aerospace

FANUC’s robotic and CNC automation technologies cover aerospace applications, including:

  • Machine Tending – Automated loading and unloading of CNC machines, along with post-machining tasks like deburring, edge breaking and quality inspection.
  • High-Accuracy Drilling and Riveting – Advanced vision and force-sensing technology enable robots to achieve unmatched precision in critical assembly steps.
  • Paint and Coatings – Automated painting systems reduce material waste, improve consistency and minimize weight.
  • Dispensing and Sealant Application – Essential for sealing aerospace components, FANUC robots provide consistent and reliable adhesive applications.
  • Flexible Tooling – Instead of costly fixed tooling, robotic solutions offer flexibility to handle different part sizes and designs, saving both space and resources.
  • Collaborative Assist Applications – FANUC’s collaborative robots (cobots) work alongside human operators, enhancing safety and efficiency in manual processes.
  • Robotic De-Flashing – Automating de-flashing processes improves surface quality and reduces labor-intensive manual finishing.

Each solution integrates seamlessly with FANUC’s IIoT technology, providing real-time data insights and predictive maintenance to keep operations running smoothly.

Applications

How FANUC Robotics Optimize Aerospace Manufacturing

FANUC automation supports a wide range of aerospace manufacturing applications, including:

Machine Tending

Machine load/unload as well as post-machining processes like deburring/edge break and inspection can all be automated.

Paint and Coatings

Automating the paint process can provide significant weight and cost reduction for aerospace.

Dispensing/Sealant

Everything in an airplane is sealed – FANUC has automated solutions to simplify the process and make it more consistent.

Flexible Tooling

Aerospace has a wide variety of very large parts – rather than large and expensive fixed tooling, flexible tooling can accommodate various parts and save significant space.

High accuracy Drilling/Riveting

Adding advanced vision and force sensing capabilities to our high accuracy and high rigidity robots can achieve process accuracies for the critical assembly steps beyond the most critical tolerance applications.

Collaborative Assist Applications

Automation doesn’t have to replace a human worker. FANUC’s collaborative robots can become a critical tool to assist manual operations.

Application Videos

Aerospace Application Videos

See FANUC aerospace automation in action through real-world robotic applications designed for precision, repeatability and production efficiency. These videos highlight how FANUC robots support complex aerospace manufacturing processes, from material handling and fixturing to scanning, inspection and advanced joining technologies.

Assembly and Laser Welding for Aerospace Structures

FANUC M-20iD/35 robots handle, fixture, scan, and laser-weld titanium fittings, using CAD-driven paths and on-arm inspection for precise assemblies.

Streamline Aerospace Video courtesy of Streamline Aerospace

Robotic De-flashing for Turbine Fans

A FANUC M-900iA robot unloads molded parts to a rotating de-flash station where multiple LR Mate robots remove flash using controlled force.

Steven Douglas Corporation Video courtesy of Steven Douglas Corporation
Case Studies
Articles

Articles Related to Aerospace