M-20iB/25 Lathe Drawer System
M-20iB/25 laser welding close up
M-20iB-35S Handling Casting
M-20iB/25 Laser Welding
Robot Series

M-20

Our industry leader in payload, reach and axis speed, the M-20 Series benefits from up to 2 m in reach and can handle up to 35kg. Strong yet reasonably light, this 6-axis machine's exceptional design incorporates the benefits of a hollow upper arm without compromising performance. Ideal for multi-material handling, the M-20 makes a great choice for tasks involving medium payloads.

Products in M-20 Series
Fanuc m 20id robots packing candy

Medium Payload Material Handling Robots

Our industry leader in payload, reach and axis speed, the M-20 Series benefits from up to 2 m in reach and can handle up to 35kg. Strong yet reasonably light, this 6-axis machine's exceptional design incorporates the benefits of a hollow upper arm without compromising performance. Ideal for multi-material handling, the M-20 makes a great choice for tasks involving medium payloads.

FANUC M-20 Series Robots

Overview of the FANUC M‑20 Series robots, highlighting high‑speed handling, reach versatility, and performance across industrial applications.

One Robot. Zero Problems.

The purposeful design of the M-20 Series effortlessly improves robot functionality. With all utilities neatly contained within the arm, dressout issues like snagging, tearing and rubbing are a thing of the past. Ideal for multi-material handling, the M-20 makes a great choice for tasks involving medium payloads.

M-20 Series Robot Highlights

M 20ib laser welding 3

A footprint that fits

Thanks to its slim arm, wrist and compact footprint, the M-20 is ideally suited for narrow cells. Internal cable routing also means cable interference is a thing of the past. An additional mounting facility on the J3 arm enables close mounting of end effector control equipment.

M 20ib 35s handling casting

The specialist for multi-material handling

Featuring advanced servo technology, the M-20's faster pick and place cycles increase throughput on payloads of up to 35 kg. High wrist moments and inertia permit the handling of large grippers and heavier payloads.

M-20iB/25 Lathe Drawer System

The right wrist for the job

Hollow or in-line wrist and cantilevered J3 arm for more strength and stability, improved cable protection and easy maintenance.