CRX Cobots
FANUC collaborative robots deliver safe, high‑precision automation with flexible payloads and easy integration for any production environment.
In today's fast-paced production environments, picking and packing operations demand uninterrupted speed, reliability, accuracy and dexterity for inspection and sorting. Whether handling primary or secondary products, FANUC cobots and robots can complete bin picking and packing tasks consistently at high speed.
FANUC's picking and packing cobots and robots are built according to FANUC’s high-quality standards to ensure unparalleled precision in pick and place operations. This level of repeatability and accuracy minimizes error, reducing product waste and enhancing overall quality control. Plus, FANUC’s automated picking tools boost speed, efficiency and production without added labor costs.
FANUC offers the widest range of robots and cobots ready to pick and pack—all built with maximum reliability and repeatability to reduce costs while optimizing efficiency and overall productivity in your packaging operations. Here is a selection to consider:
FANUC collaborative robots deliver safe, high‑precision automation with flexible payloads and easy integration for any production environment.
FANUC offers the widest range of robots ready to pick and pack—all built with maximum reliability and repeatability to reduce costs while optimizing efficiency and overall productivity in your packaging operations.
FANUC DR Series delta robots deliver high-speed, hygienic picking and packing with long reach and easy cleaning for food-grade applications.
FANUC's SCARA Robots are a powerful pick-and-place robot solution for manufacturing operations that require increased speed and repeatability.
FANUCs LR Mate Series robots are your best compact robot solution for fast handling and processing parts up to 7 kg across a whole range of industries.
With a small footprint, the M-10 Series is the fastest-handling robot in its class, capable of handling small to medium-sized parts.
FANUC M-20 Series robots handle 12–35 kg with leading reach, speed, and strength, delivering flexible, high-performance automation for medium payload tasks.
FANUC M-710 Series robots handle 12–70 kg with a slim wrist, fast speeds, and up to 3.1 m reach, delivering flexible, high-performance automation.
FANUC picking and packaging robots combine speed, precision and flexibility to help manufacturers increase throughput, improve product quality and reduce repetitive manual handling. Integrated vision and software enable reliable performance across sorting, pick and place, packing and other automated packaging operations.
FANUC’s customizable iRPickTool software helps robots adapt to changing picking and packaging operations, including multiple conveyors, varied products, different package configurations and changing line setups.
FANUC pick and pack robots can connect to single or multiple 2D cameras and 3D vision sensors. These robotic vision systems enable robots to locate, sort and select products according to position, color, shape, size or orientation, including randomly presented objects on a conveyor.
FANUC picking software helps coordinate robot motion and product selection so the robot can prioritize reachable items and maintain efficient product flow.
The speed, precision and consistency of FANUC pick and place robots help shorten packaging cycles, reduce bottlenecks and scale production without adding equivalent manual labor.
FANUC software helps coordinate robots, conveyors, vision systems and product flow across automated pick and place and packaging lines. Depending on the application, FANUC packaging software can coordinate multiple robots handling up to 2,000 items per minute, helping reduce cycle time and simplify high-speed picking automation.
FANUC’s customizable iRPickTool software adapts easily to any pick-and-pack setup, from conveyors to packaging configurations. Its flexibility ensures optimized performance and maximum ROI for your robotics investment.
This software option allows the vision system to recognize the position and posture of parts, placed inside a container, and for the robot to assess how to best pick those parts. It also uses Interference Avoidance to prevent collisions between the robot, gripper and the bin walls.
FANUC robotic picking systems can combine robots, cobots, vision, software and application-specific tooling to automate individual operations or complete picking and packaging processes.
Vision-guided pick and place robots can locate, sort, orient and transfer products moving on single or multiple conveyors.
FANUC bin picking robots use 2D or 3D vision to identify and retrieve arranged or randomly positioned parts for sorting, packing, machine loading and other automated processes.
Case packing robots can group products, load cartons or trays, insert dividers and prepare cases for sealing, labeling or palletizing.
Food-grade robots and cobots support hygienic primary and secondary packaging for packaged or unpackaged proteins, produce, dairy products, baked goods and other foods.
FANUC robots can be integrated into automated storage and retrieval systems to move totes, support order fulfillment and improve warehouse throughput and accuracy.
FANUC America has the widest range of robotic picking and packing solutions in the industry. Plus, with our Authorized Robotics System Integrators network, FANUC can help you take picking and packaging throughput to the next level with automation.
FANUC CRX cobots provide flexible picking and packing automation for compact production areas and frequent product changeovers. Depending on the completed risk assessment and system design, collaborative robots can support operations near people while automating tasks such as bin picking, box assembly, product grouping, case loading and palletizing.
FANUC cobots assemble cases, push vitamin tubes into boxes, and palletize grouped cases at the end of the packaging line.
Video courtesy of Ek Roboter Sa
A fully automated cartoner uses FANUC robots to lane, collate, erect cartons, load pouches, and rack finished packages.
Video courtesy of ESS Technologies Inc.
An overview of picking and packing demos from Pack Expo 2022.
FANUC case packing robots automate high-speed product grouping, carton loading, tray loading and case preparation. Multiple robots can be coordinated on one packaging line to maintain throughput, improve packing consistency and reduce production bottlenecks.
Formic’s top‑load case packer uses a FANUC M-10iD/16S to rapidly pack rigid containers into trays, delivering high‑speed precision and flexible 24/7 operation.
Video courtesy of FORMIC
Four LR Mate 200iD/7L robots with iRVision pack bagged almonds into tilted bliss trays, while an R‑1000iA/80H palletizes.
Video courtesy of Rychiger Canada Inc
SDC’s automated ink cartridge handling system uses FANUC SCARA robots, vision inspection, and packaging automation for fast, high-quality production.
Video courtesy of Steven Douglas Corporation
Robots handle thermoformed food trays by separating parts at the trim press, erecting and lining cases, packing product, and palletizing.
Video courtesy of Applied Manufacturing Technologies (AMT)
iRPick Tool vision-guided robot sorts and packs parts on a conveyor. Magnetic grippers place parts in trays, sealed and labeled by a second robot.
Video courtesy of Stac Material Handling
Robotic Case Packaging cell uses FANUC SCARA robots to pack lunchmeat tubs into cases, ensuring continuous loading, remote access, and easy troubleshooting.
Video courtesy of Pearson Packaging Systems
FANUC SCARA robots pick and group tubes from conveyors, load face‑seal blister packs, and place finished packs into retail tray groupings.
Video courtesy of Remtec
A high‑speed pick‑and‑place system uses vision‑guided robots to stack flexible dog food bags and palletize them into gaylord containers.
Video courtesy of QComp Technologies, Inc.
FANUC robots arrange bottles into cases, insert dividers, form pallet patterns, and support automated palletizing and stretch wrapping.
Video courtesy of Kaufman Engineered Systems Inc.
Vision‑guided FANUC SR‑12iA SCARA robots pick cheese bags from a backlit conveyor and load them into cases on the fly.
Video courtesy of Combi Packaging Systems
Two FANUC M‑710 robots pack assorted‑size bottles by picking them from a screw‑metered conveyor and loading them into cases.
Video courtesy of Brenton
FANUC offers food-grade robots and cobots for primary and secondary food picking and packing. Available models can handle packaged and unpackaged products, including proteins, produce, dairy products and prepared foods, while supporting the sanitation requirements of demanding food-production environments.
FANUC LR Mate and Delta robots pick and pack a variety of food products, including corndogs, tortillas, buns, and steaks.
Video courtesy of Convergix Automation Solutions
FANUC M‑2iA delta robots and vision systems pick and sort pouches, feeding them into horizontal or vertical cartoning operations.
Video courtesy of Strongpoint Automation
Delkor’s MSP‑200 case packing system uses multiple FANUC robots to group pouches of cheese and load them into shelf‑ready cases and interleaved shippers.
Video courtesy of Delkor Systems Inc.
FANUC robots can be integrated into automated storage, retrieval and warehouse picking systems to move totes, prepare orders and transfer products between storage, conveyor and packing operations. These scalable systems can improve throughput, order accuracy and productivity while reducing repetitive manual handling.
An automated storage and retrieval system uses FANUC robots to store and retrieve totes for order fulfillment operations.
Video courtesy of Motion Controls Robotics Inc.
Quest Industrial’s FANUC-powered end-of-line packaging system automates pouch-to-palletizing with FANUC iRVision-guided robotics.
Video courtesy of Quest Industrial LLC
See how manufacturers are using FANUC picking and packaging robots to increase throughput, reduce production bottlenecks and create safer, more efficient operations.
By partnering with Delkor Systems, Kenny’s Candy automated packaging lines to hit up to 70 packages per minute — driving major productivity gains while creating more higher-value roles for workers.
FloraCraft streamlined packaging and palletizing by integrating multiple FANUC robots through Brenton, cutting costs, improving flow, and expanding automation across production lines.
Tasteful Selections boosted efficiency, improved worker safety, and removed packing bottlenecks by deploying FANUC palletizing and delta robots to gently handle potatoes at high speeds.
FANUC CRX cobots optimize your end-of-line packaging, offering increased efficiency, reduced labor, and enhanced safety for your operations.
Clack Corporation turned to FANUC to automate their blow molding and packaging, leading to improved productivity, reduced costs and labor shortage help.
Learn how FANUC robots, cobots, vision systems and software can support pick and place, bin picking, case packing and other automated packaging operations.
A pick and place robot picks up a product or part and moves it to a programmed location. These robots can automate sorting, product grouping, tray loading, case packing, machine tending and other repetitive material-handling operations.
Delta robots are often used for high-speed conveyor picking, while SCARA robots provide fast and repeatable horizontal handling. Six-axis articulated robots offer greater flexibility for orienting and packing products, and collaborative robots can support adaptable picking and packing applications in compact workspaces.
Yes. FANUC robots can use iRPickTool, conveyor tracking and robotic vision to locate and pick products from moving conveyors. Multiple robots, cameras and conveyors can be coordinated as part of a high-speed pick and place system.
Yes. FANUC iRVision Bin Picking helps robots identify and retrieve arranged or randomly positioned items. The system can use vision, interference avoidance and part-management tools to support automated bin picking applications.
FANUC packaging robots can automate product sorting, grouping, tray loading, cartoning, case packing, food handling, inspection, order preparation and end-of-line material handling. Robots can also be integrated with palletizing and automated storage and retrieval systems.
The right robot depends on the product, required payload, reach, cycle time, work area, sanitation requirements and packaging process. A FANUC automation expert or Authorized Robotics System Integrator can help evaluate the application and recommend the appropriate robot, vision system, software and end-of-arm tooling.