LR Mate
FANUC’s LR Mate Robot Series of human arm-sized robots are your best compact solution for fast handling and processing parts up to 14 kg across a whole range of industries. FANUC LR Mate Industrial Robots are available in several models including food & beverage, clean room and washproof versions, each with different reaches and wrist speeds to meet your specific needs. These small payload tabletop robots can be equipped with an array of intelligence features including robot vision & force sensing functionality for even higher levels of accuracy and productivity.
No products found
Try adjusting your filters or search terms.
FANUC LR Mate 200iD Robot Series Promo
The FANUC LR Mate Robot Series delivers compact, high‑speed automation for assembly, machine tending, and material handling tasks.
Adapts flexibly to every situation
This compact multi-function robot offers you full flexibility thanks to floor, ceiling, wall and angle mounting. With its compact design and sealed mechanical units (IP67) you can even integrate it directly into your machine tool - The possibilities are endless, as FANUC LR Mate mounting options allow for more flexible cell designs, a more robust work envelope, and the ability to run several robots close together.
LR Mate Series Highlights
Stronger and faster
LR Mate 200iD models are available with reaches up to 911 mm, a max. load capacity of 7 kg and a calculated TCP speed of 11 meters/second maximum. Connectors on axis J3 provide increased system flexibility, internal cable routing, and increased reliability and performance.
More throughput
LR Mate's powerful servo motors and very rigid arm deliver high acceleration and short cycle times, providing users with improved productivity rates. LR Mate saves you time, with robot connections provided on the underside of axis 1 to ensure minimal interference with peripheral devices.
Unique flip over capability
The solution for reduced cycle times, more flexible cell designs, full work envelope in upside down mounting and the ability to run several robots close together.