Thogus RTSS Feature Image

25% Increased Output: How Thogus Transformed Helmet Production with Robotic Drilling

Thogus increased football helmet production by 25% with a FANUC robotic drilling system that eliminated a key bottleneck.

Solution By:
Published

Challenges

  • Eliminate a secondary drilling operation bottleneck
  • Increase overall production throughput
  • Improve manufacturing efficiency and reliability
  • Address labor constraints while upskilling existing employees
  • Support multiple helmet sizes and machining configurations
  • Create a scalable automation platform for future growth

Results

Statistics graph line

Production output increased by 25%

Optimization

Bottlenecks eliminated from the helmet manufacturing process

Machine uptime

Supports up to six helmet sizes and 12 drilling configurations

Career

Increased flexibility through simplified programming and changeovers

Robot easy integration

Positioned for future expansion with additional automation systems

Story

Founded in 1950 and headquartered in Avon Lake, Ohio, Thogus manufactures complex molded components for customers in industries ranging from healthcare to sporting goods. When a secondary drilling operation began limiting throughput on a football helmet production line, the company partnered with Robotic Technical Support Services (RTSS) to develop an automated solution capable of increasing output, improving flexibility and supporting future growth. 

The previous process relied on a semi-automated cell that struggled to keep pace with molding cycle times. As demand increased, the drilling operation became a production bottleneck, limiting the overall efficiency of the manufacturing process and restricting the number of helmet shells that could be produced each hour. 

To address the challenge, RTSS designed a custom robotic drilling system that integrates directly with Thogus’ injection molding operation. The system incorporates two FANUC LR Mate robots working within an automated cell connected to a 720-ton injection molding machine. After helmet shells are molded, the FANUC robots perform precision drilling operations before the finished parts move to inspection and pack-out. 

The solution was engineered not only to improve throughput, but also to provide the flexibility needed to support changing customer requirements. The automated cell accommodates up to six different helmet sizes and 12 machining configurations through program and fixture changes, allowing Thogus to quickly adapt to product modifications without extensive equipment changes. The FANUC LR Mate robots delivered the reach, payload capacity and reliability required to maintain consistent quality while supporting high-volume production. 

The results were immediate. Following implementation, Thogus increased production output by approximately 25%, eliminating a key manufacturing bottleneck and allowing the operation to better match the pace of the molding process. The system also improved uptime, reliability and overall production efficiency. 

Beyond the measurable productivity gains, the project established a scalable automation platform capable of supporting future growth. In fact, Thogus is already expanding with an additional RTSS automation system designed to further increase flexibility and throughput.

Matt Hlavin Thogus CEO 2
"

If we continue to advance the automation, we're out front and we're driving value through automation and engineered services that make us productive and efficient and make our customers' jobs easier and more competitive.

Matt Hlavin CEO – Thogus

FANUC Products Used

LR Mate 200iD/7L
Articulated Robots

LR Mate 200iD/7L

Fast at handling small payloads, the FANUC LR Mate 200iD/​7L compact multi-purpose industrial robot offers an enhanced reach at 911mm and payloads of up to 7 kg.

Max Payload:
7 kg
Reach:
911 mm
View LR Mate 200iD/7L

Meet Robotic Technical Support Services, Inc. (RTSS), FANUC Authorized System Integrator

RTSS has been providing solutions since 2012. RTSS designs and delivers turnkey industrial robotic systems for factories and manufacturers. Programming and preventive maintenance services are additional key services RTSS provides to keep its customers making parts and profits. One primary specialty of RTSS is robotic paint, spray and dispense applications. RTSS also delivers robust automation solutions for machine tending, material handling, and palletizing. RTSS understands the intricacies of engineering automation processes and works closely with its customers to deliver exceptional solutions that exceed their expectations.

Visit Robotic Technical Support Services, Inc. (RTSS)
Robotic Technical Support Services, Inc. (RTSS)
Thogus Tlogo transparent

About Thogus

Founded in 1950 and headquartered in Avon Lake, Ohio, Thogus is a custom manufacturing company serving customers across medical device, healthcare, health technology, consumer and sporting goods markets. Through continuous investment in advanced manufacturing technologies, automation and workforce development, Thogus helps customers bring innovative products to market efficiently and reliably. 

Learn More about Thogus