A man in a dark FANUC-branded shirt operates a handheld teach pendant while standing beside a yellow FANUC SR-3iA/U robot arm inside a safety-fenced work cell.
SR 9i A R Circular Line Tracking Closeup 1
SR 9i A R Circular Line Tracking Medical Vials 1
FANUC SR 3i A SCARA Beauty Shot Dark Background
SR 3i A U Circular Tracking 1
SR 12i A C Precision Cake Slicing
Robot Series

SCARA

Offering the next level in speed and precision, FANUC SCARA robots are ideally suited to robotic assembly, robotic pick and place, inspection and robotic packaging applications. Depending on your needs, FANUC SCARA robots are available with either 3kg or 6kg, 12kg and 20kg payload capacities, and include two new environmental options. All models operate in a 360° envelope and, by virtue of their pedestal-mount design, occupy a small space-saving footprint. Integrated services prevent the risk of snagging.

Given their speed and repeatability, FANUC SCARA robots provide a great way of increasing productivity on pick-and-place or assembly operations. Find out here when a SCARA robot enhances the efficiency of your application. The SCARA’s structure consists of two arms joined at the base and the intersection of arms one and two. Two independent motors use inverse kinematics and interpolation at joints J1 and J2 to control the SCARA’s X-Y motion. The final X-Y location at the end of arm two is a factor of the J1 angle, J2 angle, length of arm one and length of arm two.

Products in SCARA Series

FANUC SCARA Robot Series Promo Video

The FANUC SCARA Robot Series performs high‑speed, precise assembly and material handling across electronics, medical, and industrial applications.

Benefits

Why choose FANUC’s SCARA robots?

FANUC SCARA robots are designed for high-speed, precise, and repeatable automation in compact workspaces. A SCARA robot arm is ideal for assembly, pick-and-place, inspection, packaging, and material handling applications where fast horizontal movement and consistent accuracy are required.

Space-saving SCARA robot design

To make the most of your floor space, FANUC SCARA robots occupy an ultra-compact footprint and are designed to minimize interference with peripheral devices.

Fast, repeatable performance

With their speed and repeatability, FANUC SCARA robots help increase productivity in robotic assembly, robotic pick-and-place, inspection, and packaging operations.

Easy error recovery

FANUC SCARA robotic arms include a brake release switch on the arm, making error recovery easier and helping reduce downtime.

360° work envelope

FANUC SCARA robots operate within a flexible 360° work envelope and are available with reach options from 400 mm to 1100 mm.

Payload options for different SCARA robot applications

FANUC SCARA robot models are available with payload capacities from 3 kg to 20 kg, making them suitable for a wide range of manufacturing applications, including automotive, medical device, electronics, food handling, assembly, and packaging.

Food-grade and environmental SCARA options

FANUC offers food-grade and environmental SCARA robot options designed for applications such as food handling, secondary food packaging, and other production environments that require added protection. Select models feature a white coating and waterproof IP65 rating.

SR 9i A R Circular Line Tracking Medical Vials 1
Applications

SCARA Robot Applications for High-Speed Manufacturing

FANUC SCARA robots are designed to improve speed, precision, and repeatability in manufacturing processes that require a 3 kg to 20 kg payload. Common SCARA robot applications include robotic assembly, picking and packaging, dispensing, palletizing, inspection, and material handling.

  • Robotic assembly for fast, repeatable part placement and product assembly
  • Picking and packaging for high-speed product handling, sorting, and packaging lines
  • Dispensing for precise, consistent application of materials in production processes
  • Palletizing for efficient stacking, loading, and end-of-line automation
  • Inspection for accurate, repeatable quality checks and automated inspection processes
  • Material handling for moving parts, components, or products through manufacturing workflows
SR 12i A C Precision Cake Slicing
Industries

Industries That Use SCARA Robots

FANUC SCARA robots are used in industries that require high-speed, precise, and repeatable automation in compact production spaces. Their small footprint, 360° work envelope, and payload options from 3 kg to 20 kg make them well-suited for a wide range of manufacturing environments.

  • Automotive: Assembly, inspection, material handling, and component transfer
  • Medical device: Precise assembly, inspection, and high-repeatability handling
  • Electronics: Small-part assembly, pick-and-place, dispensing, and inspection
  • Food handling and packaging: Picking, packaging, and secondary food applications using food-grade or environmental SCARA robot options
  • Consumer goods: Packaging, sorting, material handling, and end-of-line automation
  • Industrial manufacturing: Assembly, dispensing, palletizing, inspection, and material handling applications
FAQ

Commonly Asked Questions about SCARA Robots

Learn more about SCARA robots, including what they are, where they are used, and which SCARA robot applications are best suited for high-speed manufacturing.

SCARA robots are compact industrial robots designed for high-speed, precise, and repeatable horizontal movement. They are commonly used for robotic assembly, pick-and-place, inspection, packaging, and material handling applications. FANUC SCARA robots offer a small footprint, 360° work envelope, and payload options from 3 kg to 20 kg, making them ideal for improving productivity in space-limited manufacturing environments.

They are used in automotive, electronic assembly, medical, packaging and lots of other industries.

SCARA robot are used in high speed automated assembly processes requiring high repeatability.

SCARA robots are used in high speed automated assembly processes requiring high repeatability.

Vision and various sensors can be attached to be robot to perform assembly tasks.

A programmer will need to write a program that the SCARA robot understands to perform the task. Points can be taught either by teach by hand or touching points.