Robot Series

M-900

The FANUC M-900 Series is a high-capacity 6-axis robot line built for heavy-payload applications from 150 to 700 kg, with reaches up to 3.7 m. Designed to handle single or multiple large parts, it offers exceptional strength and versatility. Multiple mounting options allow for optimal use of the work envelope, making it ideal for demanding industrial tasks that require both power and flexibility.

Products in M-900 Series
Neenah 851 small

Heavy Payload Robots

At between 150 and 700 kg, the M-900 6 axis robot series offers one of the highest payloads on the market. The M-900 series is ideal for almost every application that calls for single or multiple heavy parts with reaches extending to 3.7 m. Varied mounting options make this series very versatile and enable it to make maximum use of the work envelope.

M 900ib welding

Enhanced Wrist Capacity

FANUC’s new M-900iB/700E offers the same great attributes as the M-900iB/700, with one big enhancement – more wrist load capacity. The improved wrist can manipulate products more efficiently, offering more flexibility to handle large and heavy parts such as EV batteries.

M 900ib280

Introducing the High Rigidity Robot

The M-900iB/280 is FANUC’s new specialist for applications that demand maximum rigidity from the robot. Designed for processes that put a lot of pressure on the tool, this new stiffness specialist delivers improved accuracy on applications where precision is essential. See what higher rigidity can do for you.

J4 wrist rotation

Reliable, Long Life Design

Featuring J4 rotation at the wrist and a slim J3 arm for easy access into narrow spaces, M-900 models are equipped with hollow drive shafts for wrist motors and equipment mounting flanges on the arm. A reducer at the end of J4 keeps the whole J3 arm stationary and axis 4 rotates at the end of the arm. The durability and reliability of these robots is proven on a daily basis in high volume environments such as the automotive industry.

FANUC M-900 SERIES ROBOT HIGHLIGHTS

M 900ib heavy payload

Large grippers and heavy payloads

The M-900's rigid construction along with its supporting parallel link arm, ensures accurate handling of heavy workpieces, fast palletizing and precise heavy-duty drilling. The M-900 series delivers higher throughput thanks to improved carrying capability, wrist moments and inertia.

M 900ib 400l

Extra long reach versions available

Handle large and very heavy parts at reaches of up to 3704mm using the M-900iB/280L and the M-900iB/400L models.

M 900ib 700 wrist motors

Compact motor-protected wrist

Wrist motors are mounted on the shoulder of the M-900 Series to protect them from heat and harsh operating conditions. Improved cooling in this position enables higher loads and faster cycles.

M 900ib m 20ib

Integrated services

Integrated pneumatical and electrical services consisting of 8 inputs and 8 outputs as standard. Simple and reliable cable dressout package available.