Paint Series

P-700iB

Max Payload
15 kg
Reach
3150 mm
Axes
7
Mechanical Weight
658 kg

The P-700 is an overhead rail based 7 axes industrial Paint robot. When configured properly in a paint booth, this robot can maximize cycle time with it’s long travel capabilities & ensure you can keep painting when the product changes or new features are added with it’s versatility.

P 700ib utilization

Design with partners in mind

When utilized with the P-20 or P-25, this Robot can paint interiors with ease, ensuring all surfaces of your vehicle have the same premium finish.

P 700ib cable management

Efficient Cable Management

All hoses & cables are routed from the robot controller, through the “catrack” & along the robot arm, ensuring kinks & breaks are avoided and allowing maximum shelf life.

P 700 7th axis

Process Flexibility for today & tomorrow

Often times OEMs will install capital equipment based on current products, but be forced to replace it when the product changes in order to meet the new requirements. But with an integrated 7th Axis, the P-700 can paint any product and give you the ability to add content or reconfigure the current process when your needs change.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
7
Max Payload
15 kg
Mounting Method
Rail
Repeatability
±0.10 mm
Reach
3150 mm
Mechanical Weight
658 kg
J4 Motion Range
400°
J5 Motion Range
400°
J6 Motion Range
400°
J1 Speed
100°/s
J2 Speed
125°/s
J3 Speed
120°/s
J4 Speed
200°/s
J5 Speed
200°/s
J6 Speed
200°/s
J4 Moment / Inertia
65/3.0
J5 Moment / Inertia
55/2.1
J6 Moment / Inertia
11.5/.35
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The Paint Series

FANUC paint robots offer precise, high-throughput coating solutions with flexible models for hazardous environments and diverse applications.

CRX 10i A L Paint Painting an Electric Panel Box
Applications

The Perfect Fit for Your Application

CRX 10i A L Paint Painting an Electric Panel Box

Painting

FANUC paint robots, built in Michigan, automate coating tasks for safety, quality, and efficiency — ideal for hazardous and high-demand environments.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

Videos

See It In Action

Automotive Body Painting

FANUC paint robots operate together to spray automotive bodies as they move through an automated painting process.

Automotive Body Painting

FANUC paint robots apply coatings to car bodies as they move along a conveyor in an automated automotive paint line.

Automotive Paint Booth with FANUC Paint Robots

FANUC paint robots automate coating application inside an automotive paint booth for consistent vehicle finishing.