-
Clamping Mechanism
- Máquina de doble palanca de 5 puntos
-
Tonnage
- 500|50 tonf
-
Tonnage (Increased)
- 650|65 tonf
-
Max/Min Die Height (Double Platen)
- 350-150 mm
-
Max/Min Die Height (Double Platen, Increased)
- 400-150 mm
-
Max/Min Die Height (Single Platen)
- 410-210 mm
-
Max/Min Die Height (Single Platen, Increased)
- 460-210 mm
-
Clamping Stroke
- 250 mm
-
Locating Ring Diameter
- 125 mm
-
Tie Bar Spacing (H × V)
- 360 x 320 mm
-
Platen Size (H × V)
- 500 x 470 mm
-
Minimum Mould Size (H × V)
- 205 x 185 mm
-
Maximum Mould Weight (Double Platen)
- 220-220|300-220 kg
-
Ejector Stroke
- 70 mm
-
Maximum Ejector Force
- 20|2,0 tonf
-
Maximum Ejector Force (Increased)
- 60|6,0 tonf