CRX 10i A Dispensing Icing on Cake Close up

Robots para la producción de alimentos y bebidas

Los robots FANUC ayudan a las empresas de alimentación y bebidas a aumentar la productividad, mejorar la seguridad y mantener la competitividad con una automatización escalable.
CRX 20i A L Food Grade Loading and Unloading Cookie Trays 1

Food Industry Robots for Food & Beverage Automation

FANUC food industry robots help manufacturers automate food processing, handling, picking, packing and palletizing operations. From primary food handling to end-of-line packaging, FANUC robots and food-grade cobots provide scalable food automation solutions designed to improve productivity, consistency and sanitation.

Whether you need a high-speed delta robot for picking food products, a food-grade cobot for flexible handling or a robotic palletizing system for cases and containers, FANUC can help you identify the right automation solution for your application.

What Are Food Industry Robots?

Food industry robots are industrial robots or collaborative robots used to automate food processing, handling, packaging and palletizing tasks. Depending on the application, food robots may include hygienic or food-grade features such as food-safe lubricants, protective coatings, sealed components, stainless steel construction and resistance to washdown procedures.

Cobots y robots para alimentación y bebidas

CRX-30iA Food Grade

El CRX-30iA es un robot de gran capacidad de carga de 30 kg, que incorpora botones en las muñecas para una programación y personalización directas y sencillas.

DR-3iB/6 STAINLESS

DR-3iB/6 STAINLESS el primer robot delta de acero inoxidable apto para uso alimentario de FANUC destinado a la recogida y el embalaje de productos alimenticios

Ventajas de los robots en la producción de alimentos y bebidas

Improve Labor Efficiency

Automating repetitive food processing and packaging tasks allows workers to focus on jobs that require greater skill or decision-making. This helps reduce physical strain while improving overall production efficiency.

Increase Production and Reduce Downtime

FANUC robots and cobots are built for reliable operation across high-speed picking, packing and palletizing applications. Their reliability, combined with technical support, helps food and beverage manufacturers increase output and reduce downtime.

Automate the Entire Production Line

FANUC food industry robots can support operations throughout the production line, from handling raw ingredients and picking food products to case packing and palletizing finished goods for shipment.

Support Food Safety and Sanitation

FANUC robots designed for food handling use features such as food-safe grease and specialized coatings to help reduce contamination risks. Selected robots can also support the heavy-duty washdowns required in food processing environments.

Improve Consistency and Scale Production

Precise robotic picking and packing helps maintain consistent product handling while reducing waste caused by errors. Scalable food automation also makes it easier to respond to labor challenges, changing customer demand and future production needs.

SR 12i A C Precision Cake Slicing
Applications

Food Robot Applications

FANUC food industry robots support automation across food processing, packaging and end-of-line operations.

  • Food handling and product transfer
  • Picking and placing
  • Sorting and conveyor tracking
  • Food assembly
  • Tray and pouch loading
  • Primary and secondary packaging
  • Case packing
  • Palletizing and depalletizing
  • Bin picking
  • Beverage handling and variety-pack sorting
Application Videos

Food Robot Application Videos

See FANUC food industry robots automate processing, handling, packaging and end-of-line applications across food and beverage production.

Food Handling and Processing Applications

Explore applications involving product transfer, food assembly, bin picking and conveyor tracking.

Manipulación de bloques de queso

Un robot FANUC M‑710iC manipula bloques de queso, transfiriendo los productos a lo largo de cintas transportadoras durante una operación automatizada de procesamiento de alimentos.

Manipulación de burritos

Dos robots FANUC LR Mate 200iD/7LC recogen y transfieren burritos a medida que estos se desplazan por una cinta transportadora en una aplicación de manipulación automatizada de alimentos.

Manipulación de tortillas

Los robots FANUC LR Mate transfieren tortillas de una cinta transportadora a otra como parte de un proceso automatizado de manipulación de alimentos.

Ensamblaje de sándwiches de pollo

Un sistema automatizado de manipulación de panes y ensamblaje de sándwiches separa los panes, coloca las proteínas y los ingredientes con robots FANUC, y completa el ensamblaje antes del empaque.

Selección de verduras

Este sistema utiliza robots FANUC con visión 3D para la selección de contenedores, el seguimiento de productos en cintas transportadoras y el empaque en cajas de frutas y verduras de diversas formas.

Sistema de desmoldeado de muffins

Un robot FANUC M‑410iB recoge 72 muffins a la vez y los transfiere a contenedores de empaque en un sistema automatizado de desmoldeado.

Recopilación de soluciones para la manipulación de alimentos

Una recopilación que muestra las soluciones robóticas de FANUC para la manipulación de alimentos en una variedad de aplicaciones.

Picking and Packaging Applications

See robots pick, place and load food products into trays, pouches, boxes and cases.

Empaquetado de bolsas de alimentos

Un robot delta FANUC M‑2iA/3SL recoge bolsas de alimentos de una cinta transportadora y las coloca en cajas.

Empaquetado de queso rallado

La empacadora de cajas de la serie MSP de Delkor recoge y coloca bolsas a alta velocidad, cargándolas planas, en forma de teja o anidadas en cajas.

Empaquetado de barras de chocolate

Los robots FANUC LR Mate y delta trabajan en conjunto para recoger barras de chocolate y empaquetarlas en cajas dentro de un sistema robótico de empaquetado en cajas guiado por visión.

Envasado de carne cruda para hamburguesas

Los robots delta de FANUC recogen las hamburguesas crudas de una cinta transportadora y las colocan en bandejas durante un proceso automatizado de envasado primario de alimentos.

Empaquetado de aves de corral crudas

El Quik Pick QP100 utiliza un robot delta FANUC DR‑3iB/6 de acero inoxidable y una pinza blanda para recoger y colocar aves de corral crudas en bandejas para su empaque.

Carga de bandejas: sistema de recogida y colocación de proteínas

Este sistema de colocación de proteínas muestra a los robots cargando filetes en bandejas termoformadas, gracias a un diseño de robot totalmente higiénico.

Recolección y apilamiento de barras de chocolate

Un robot delta FANUC M1iA guiado por visión recoge barras de chocolate colocadas al azar de una cinta transportadora y las apila a gran velocidad.

Beverage Handling and Packing Applications

Explore automated sorting, positioning, mixed-pack production and packaging for beverage products.

Alimentación automatizada de paquetes variados: sistema eficiente de clasificación de latas

Un sistema robótico de alimentación de variedades utiliza robots FANUC M‑20iD para descargar bandejas de latas de un solo sabor y alimentar las líneas de carga de cajas de cartón de paquetes mixtos.

Robots SCARA para la formación de capas de productos de bebidas

Los robots SCARA forman capas estables de productos agrupando y posicionando los envases de bebidas antes del empaque y la paletización.

Palletizing and Depalletizing Applications

See robots stack, unstack and handle packaged food and beverage products at the end of the production line.

Paletizador de cajas de jugo

Un sistema de paletización robótica utiliza un robot FANUC M‑410 para recoger y apilar envases de jugo de un galón a alta velocidad.

Sistema de paletización de bebidas de gran tamaño

Tres robots FANUC clasifican y forman capas de cajas de latas delgadas, y luego paletizan hasta 100 cajas por minuto con dispensación automática de palés para un funcionamiento ininterrumpido.

Despaletización compleja de bebidas y cubetas

Los robots FANUC despaletizan cajas y cubetas de bebidas mixtas utilizando herramientas avanzadas dentro de un sistema automatizado de manejo de materiales.

Case Studies

Food and Beverage Automation Case Studies

See how food producers and agricultural operations use FANUC robots to address labor challenges, improve efficiency and automate harvesting, food packaging and palletizing applications.

Image 127

Un fabricante de dulces aumenta su productividad con su primera automatización

Kenny’s Candy and Confections, parte de KLN Family Brands, operaba sin automatización cuando se puso en contacto con los expertos en empaquetado y el integrador de sistemas autorizado de FANUC, Delkor Systems. En un esfuerzo por aumentar la productividad, la empresa colaboró con Delkor para desarrollar e instalar líneas automatizadas, logrando objetivos de mayor velocidad de empaquetado y, al mismo tiempo, creando puestos de trabajo más valiosos para los empleados.

Delkor Systems Inc.
Articles

Articles Related to Alimentación y Bebidas

Products

Products Related to Alimentación y Bebidas

Tipo:
Aplicación:
FAQ

Food Industry Robot FAQs

Find answers to common questions about using robots for food processing, handling, packaging and palletizing.

Food industry robots automate repetitive operations such as product handling, picking, sorting, packaging, case packing, palletizing and depalletizing.

Food processing robots can transfer products between conveyors, track and sort items, load trays, assemble food products and prepare them for packaging.

A food-grade robot includes features designed for food handling environments. Depending on the model, these may include food-safe grease, specialized coatings, stainless steel construction and protection for washdown conditions.

Food and beverage automation can use delta, SCARA, articulated and collaborative robots. The appropriate robot depends on the application, product, payload, reach and production environment.

Yes. Food packaging robots can pick and place products, load trays and pouches, pack cases and prepare finished products for palletizing.

Selected FANUC food-grade robots can handle raw food products. Applications shown on this page include raw hamburger patty packaging, raw poultry tray loading and protein pick-and-place operations.

FANUC robots can support beverage handling, can sorting, variety-pack production, layer forming, case palletizing and depalletizing applications.

Consider the product, application, payload, reach, production speed and sanitation requirements. FANUC can help identify a robotic solution suited to your food processing, packaging or end-of-line operation.