Dispositivos Médicos
FANUC provides automation technologies for companies that manufacture medical devices, medical equipment, components and supplies. Manufacturers can use FANUC robots, CNC systems, ROBODRILL machining centers and vision technologies to automate applications such as precision machining, assembly, inspection, material handling, packaging, labeling and palletizing.
Whether you produce components for implants, surgical devices or electronic medical equipment, FANUC automation solutions can support the consistency, flexibility and precision required by medical manufacturing applications.
Featured Automation Products for Medical Device Manufacturing
FANUC offers machining and robotic automation products that can support medical device manufacturing processes, from precision component machining and machine tending to assembly, inspection, material handling and packaging.
CNC
SCARA Series Robots
Los robots SCARA de FANUC son una potente solución de robots de recogida y colocación para operaciones de fabricación que requieren mayor velocidad y repetibilidad.
LR Mate Series Robots
Los robots de la serie LR Mate de FANUC son su mejor solución de robot compacto para la manipulación y el procesamiento rápidos de piezas de hasta 7 kg en una amplia gama de industrias.
FANUC Clean Room Robots for Medical Device Manufacturing
FANUC clean room robots support automated handling, assembly and machine-tending applications in medical device manufacturing and laboratory environments. Available models feature enclosed, compact designs, IP67 protection and configurations capable of meeting ISO Class 5 clean-room requirements while maintaining speed and repeatability.
Benefits of Automation in Medical Device Manufacturing
FANUC automation technologies can help medical device manufacturers create consistent, flexible production processes for machining, assembly, inspection, material handling and packaging applications.
Consistent Production
Robots and CNC systems perform programmed operations consistently, supporting repeatable machining, handling, assembly and packaging processes.
Precision and Repeatability
FANUC robots, CNC systems and ROBODRILL machining centers support applications that require precise motion, tight tolerances and repeatable positioning.
Flexible Automation
A range of robot types, CNC technologies and application-specific options helps manufacturers automate different products, processes and production requirements.
Increased Productivity
Automation can keep repetitive processes moving while reducing manual handling and supporting efficient production workflows.
Improved Worker Utilization
Robots can perform repetitive, strenuous or tedious tasks, allowing employees to focus on work that requires human judgment and specialized skills.
Support for Demanding Environments
Available FANUC robot configurations can support clean-room, laboratory and washdown applications with specific environmental requirements.
Medical Device Manufacturing Automation Applications
FANUC automation technologies support a range of applications in medical device and equipment production.
- Precision machining: Produce medical parts with complex geometries and tight tolerances.
- Machine tending: Automate part loading, unloading and transfer between processes.
- Assembly and dispensing: Handle components, apply adhesives and support device assembly.
- Inspection and sorting: Identify, inspect, orient and sort components with robotic vision.
- Laboratory automation: Handle vials, tubes and samples while tending laboratory equipment.
- Packaging and palletizing: Automate labeling, pouching, packing, tray loading and palletizing.
Soluciones de automatización de dispositivos médicos
Laboratory and Material Handling Automation
Sistema robótico de recuperación para el procesamiento de pedidos de ortodoncia
Los robots colaborativos e industriales de FANUC se encargan de la carga, la verificación de códigos de barras, el almacenamiento y la recuperación de alineadores ortodónticos personalizados dentro de un ASRS automatizado.
Sistema robótico de procesamiento de muestras de laboratorio
Un sistema de laboratorio robótico automatiza el procesamiento de muestras con manejo de centrífugas, pipeteo, agitación y transferencia de muestras utilizando robots FANUC.
Clasificador robótico de tubos de muestras
Los robots FANUC M‑10iD y LR Mate manipulan y clasifican tubos de investigación, trasladando los contenedores desde las cintas transportadoras a las posiciones asignadas en las estanterías.
Medical Device Assembly and Inspection
Inspección de alta velocidad de componentes de dispositivos médicos
El sistema de visión inspecciona los componentes de dispositivos médicos mientras los robots FANUC SR‑3iA y SR‑6iA se encargan de la carga de bandejas, la transferencia de piezas y la separación de los rechazos.
Ensamblaje de dispositivos médicos intravenosos – Wauseon Machine
Una célula automatizada de ensamblaje de dispositivos médicos utiliza varios robots SCARA FANUC SR-3iA y un dial de 18 estaciones para el ensamblaje, la inspección y la descarga.
Sistema de ensamblaje de jeringas médicas
Un sistema automatizado de ensamblaje de jeringas médicas utiliza robots FANUC LR Mate para la manipulación y el ensamblaje precisos de piezas.
Célula de adhesivo para dispositivos médicos
Una célula de adhesivo para dispositivos médicos utiliza robótica guiada por visión para aplicar con precisión y curar con luz UV el adhesivo a lo largo de un dispositivo montado en un mandril giratorio.
Cobot médico tapador
El FANUC CRX-5iA con visión 3D identifica, recoge, escanea, destapa y clasifica viales médicos orientados aleatoriamente, agilizando la preparación para el procesamiento de laboratorio.
Medical Product Packaging and Palletizing
Sistema automatizado de envasado de portaobjetos de diagnóstico
Los robots SCARA y delta de FANUC manipulan las láminas de diagnóstico, imprimen los datos de las bolsas y las forman, llenan y sellan automáticamente.
Paletización de bolsas de suero intravenoso
Un sistema de llenado de bandejas utiliza varios robots FANUC para recoger bolsas llenas de líquido, cargar bandejas en movimiento, paletizar las bandejas llenas y reciclar las bandejas vacías.
Articles Related to Dispositivos Médicos
Tecnología CNC de vanguardia para avances en la producción de dispositivos médicos
Descubra cómo la tecnología CNC avanzada impulsa la fabricación de dispositivos médicos personalizados, combinando mecanizado preciso y producción aditiva.
Los robots FANUC ayudan a combatir la pandemia de COVID-19 - ESS Technologies
ESS y FANUC impulsan sistemas automatizados para llenar y taponar viales de kits COVID-19 con alta velocidad, precisión y rápida capacidad de producción.
Los robots FANUC ayudan a combatir la pandemia de COVID-19 - PaR Systems
FANUC y PaR Systems aceleran la producción de respiradores con automatización robótica, mejorando eficiencia, seguridad y capacidad durante la pandemia COVID-19.
Medical Device Manufacturing Automation FAQs
Find answers about FANUC robots, CNC systems, ROBODRILL machining centers, and automation applications for medical device and equipment manufacturing.
FANUC technologies can support precision machining, machine tending, assembly, dispensing, inspection, material handling, laboratory sample processing, packaging, labeling, and palletizing applications.
FANUC provides industrial and collaborative robots, CNC systems, ROBODRILL machining centers, robotic vision systems, servo motors, and spindle motors for use in medical device manufacturing applications.
FANUC industrial, collaborative, and SCARA robots can support medical device assembly processes such as component handling, insertion, adhesive application, inspection, part transfer, and unloading.
FANUC robots equipped with vision technologies can identify, inspect, orient, and sort medical components. These systems can also support tray loading, part transfer, barcode verification, and reject segregation.
Yes. FANUC offers clean-room robot models for automated applications in medical device manufacturing and laboratory environments. Available models include compact, enclosed designs and configurations capable of meeting ISO Class 5 clean-room requirements.
FANUC robots can automate laboratory processes such as vial handling, tube sorting, sample transfer, pipetting, vortexing, centrifuge tending, barcode verification, and storage and retrieval.