Dual ARC Mate 100i D LR Mate 200i D Laser Guided Welding

Soldadura

La soldadura robótica mejora la consistencia, la rentabilidad, el alcance, la repetibilidad y el ahorro de espacio. Explore nuestras soluciones de soldadura automatizada.
CRX 3i A Vertical Up Welding 1 1

FANUC Welding Robots and Cobots

Manufacturers use robotic welding systems to improve weld consistency, repeatability, throughput and floor space efficiency while reducing reliance on repetitive manual welding tasks. FANUC offers welding robots, cobots, software and automation expertise to support a wide range of joining processes and production requirements.

Welding Solutions

Explore FANUC Robotic Welding Solutions

Different welding applications require different robot types, tooling, software and workcell designs. Explore FANUC welding solutions by process to find the best fit for your production needs.

FANUC ARC Mate 100i D Welding
Arc

Arc Welding Robots

FANUC arc welding robots support automated MIG, TIG, plasma and other arc welding applications with high repeatability, coordinated motion and welding-specific software.

FANUC R-2000/225F-27E and R-2000/210F-31 E robots performing spot welding
Spot Welding

Spot Welding Robots

FANUC spot welding robots help manufacturers automate resistance spot welding and material joining with repeatable weld quality, high throughput and flexible robot motion.

CRX 3i A Vertical Up Welding 2 2
Cobots

Welding Cobots

FANUC welding cobots support collaborative welding applications that require easy programming, flexible redeployment and compact automation for changing production needs.

CRX 30i A Laser Welding Stainless Steel Escalator Part 5
Laser

Laser Welding Robots

FANUC robots can support laser welding and laser processing applications that require precision, repeatability and advanced motion control.

M950i A 500 Friction Stir Welding Battery Pack
Advanced Joining

Friction Stir Welding with FANUC Automation

Friction stir welding is a solid-state joining process that uses controlled tool motion, force and rotation to join materials without melting them. FANUC automation can support friction stir welding systems that require precise motion control, repeatable path execution and process monitoring for large or complex parts.

Ventajas de los robots de soldadura por arco de FANUC

Precisión y repetibilidad en la soldadura

Los robots de FANUC son el resultado de años de experiencia en robótica y soldadura. Son adecuados para una amplia gama de aplicaciones industriales de soldadura por arco y por puntos. Hay diferentes modelos disponibles para satisfacer una variedad de demandas y todos vienen con una variedad de herramientas para aumentar su versatilidad y ayudar a que sus procesos de soldadura sean más seguros y eficientes.

Incluso mejor que una mano humana

Los robots combinan una excelente libertad de movimiento con una repetibilidad extremadamente alta. Sus muñecas y brazos delgados no solo son capaces de acceder a espacios estrechos, sino que también son lo suficientemente fuertes como para sostener sopletes pesados y herramientas de soldadura.

Perfectos para una gran variedad de aplicaciones

La familia de robots de soldadura por arco de FANUC es compatible con todo tipo de aplicaciones de soldadura, incluida la fabricación aditiva. Todos los robots de soldadura por arco de nuestra serie ARC Mate están a la altura de la tarea de permitir a nuestros clientes añadir flexibilidad y eficiencia a sus procesos de fabricación aditiva. La fácil generación de programas fuera de línea, junto con la capacidad de importar fácilmente trayectorias de terceros, permite a los clientes tomar rápidamente modelos sólidos del mundo digital y darles vida.

Flexible Process Support

FANUC welding robots can support arc, spot, laser, MIG, TIG and advanced joining applications depending on tooling and system configuration.

Reduced Manual Welding Strain

Robotic welding can help reduce repetitive welding tasks and allow skilled welders to focus on higher-value work.

FANUC employee hand guiding CRX welding cobot
Industries Served

Related Industries for Robotic Welding

FANUC welding robots and cobots support automated welding and material joining across a wide range of industries. From automotive production and fabricated metals to aerospace, electric vehicles and general manufacturing, robotic welding can help improve weld consistency, throughput and production flexibility.

  • Automotive and electric vehicles
  • Aerospace 
  • Fabricated metals
  • Construction and structural steel
  • Consumer goods
  • Die cast, foundry and mold
  • Composites and advanced materials
  • General manufacturing and job shops

Casos prácticos de robots de soldadura

Videos de aplicaciones de robots de soldadura por arco y cobots

Soldadura en vivo con CRX

Una demostración de soldadura en vivo en la que un cobot FANUC CRX‑10iA/L realiza operaciones de soldadura por arco colaborativa.

Soldadura de metal fabricado

Un robot FANUC M‑20iD guía un sistema de plasma de alta definición para cortar perfiles de acero estructural dentro de una célula de fabricación CNC automatizada.

Promoción del cobot de soldadura FANUC CRX

Esta promoción destaca el robot colaborativo de soldadura FANUC CRX-10iA, diseñado para una fácil implementación y soldadura repetible en espacios de trabajo compartidos.

ARC Mate 100iD - Soldadura por arco

Un robot ARC Mate 100iD realiza la soldadura por arco mientras un posicionador de un solo eje gira la pieza para facilitar el acceso óptimo a la soldadura.

Enseñanza manual y soldadura por arco con cobots

A un cobot FANUC CRX-10iA se le enseñan manualmente las trayectorias de soldadura y realiza soldadura por arco colaborativa con una programación intuitiva de guía manual.

El robot de soldadura de aluminio de WeldBot facilita la soldadura de aluminio con FANUC y FRONIUS

Este sistema combina un robot FANUC Arc Mate con una pista controlada por servo y un posicionador de dos ejes para soldar piezas giratorias utilizando alimentación de alambre de empuje y tracción.

Solución de soldadura FastArc PW de Acieta

Con el sistema FastARC PW, los puertos se sueldan rápidamente, con soldaduras precisas y de alta calidad.

Soldadura láser de barras colectoras asistida por robot

La máquina de soldadura láser para baterías de Laserax automatiza la soldadura de barras colectoras a las celdas para módulos y paquetes de baterías.

Productos

Products Related to Soldadura

Tipo:
Industria:
Artículos

Articles Related to Soldadura

Welding Robot FAQ

Frequently Asked Questions About Welding Robots

Find answers to common questions about welding robots, robotic welding systems, welding automation, cobots, process selection and advanced joining applications.

Welding robots are industrial robots or collaborative robots used to automate welding and material joining tasks. They can help improve weld consistency, repeatability, throughput and access to difficult weld locations.

Robots can support many welding and joining processes, including arc welding, spot welding, MIG welding, TIG welding, laser welding, plasma applications and friction stir welding, depending on tooling and system configuration.

Arc welding robots automate processes such as MIG and TIG welding using a welding torch and arc. Spot welding robots typically automate resistance spot welding or material joining by positioning a welding gun or joining tool at programmed locations.

A welding cobot is useful when an application requires easier programming, flexible redeployment or compact automation for changing production needs. For high-volume or more complex industrial systems, a traditional industrial welding robot may be a better fit.

Yes. FANUC robots can support laser welding and laser processing applications that require precision motion, repeatability and integration with laser equipment.

Friction stir welding is a solid-state joining process that uses a rotating tool, force and controlled motion to join materials without melting them. FANUC automation can support friction stir welding systems that require precise motion and process control.

The right welding robot depends on the welding process, payload, reach, part size, tooling, workcell layout, cycle time and production goals. FANUC and its Authorized System Integrators can help evaluate the best solution for your application.