CRX 10i A Paint Inspection

Inspección

Los robots FANUC vienen con iRVision Ready: nuestro exclusivo sistema de visión integrado permite una inspección más inteligente, rápida y fiable con una precisión inigualable.
CRX 10i A L Battery Inspection 1

Inspection Robots, Measurement Robots & Testing Robots

FANUC is an industry-leading provider of industrial and robotic vision inspection systems, with decades of experience and expertise. FANUC is also the only industrial robot and cobot supplier that integrates our very own unique vision system with our inspection robots - Every FANUC robot comes "iRVision Ready." iRVision is FANUC’s unique, fully-integrated visual detection system that enables FANUC robots to see - making quality inspection faster, smarter and more reliable.

Why FANUC for Vision Inspection System

Based on over 30 years of experience, FANUC's team of in-house experts are dedicated to developing integrated robotic vision inspection solutions for manufacturers looking to perform product quality inspection. Our automated solutions are quick to install, easy to use and ultra-flexible. And best of all, an iRVision inspection solution can be implemented without complicated programing or expert knowledge.

Featured Inspection Products

Robots for Vision Inspection Systems

FANUC offers a wide range of robots and cobots that can support vision inspection, measurement, testing and quality control applications. Depending on the part size, payload, reach, mounting requirements and inspection process, FANUC robots can position cameras, scanners or sensors, move parts for inspection, or automate sorting and handling based on inspection results.

CRX Series

Los robots colaborativos de FANUC ofrecen una automatización segura y de alta precisión con cargas útiles flexibles y una fácil integración en cualquier entorno de producción.

Ver CRX Series

SCARA series

Los robots SCARA de FANUC son una potente solución de robots de recogida y colocación para operaciones de fabricación que requieren mayor velocidad y repetibilidad.

Ver SCARA series
CRX 10i A Paint Inspection
Inspection Applications

Robotic Applications for Vision Inspection Systems

FANUC vision inspection systems can help manufacturers automate quality checks, verify part features, detect defects and capture inspection data across a wide range of production applications.

  • Presence and absence detection
  • Part verification for orientation, position, dimensions, features and function
  • Defect detection and quality inspection
  • Automated vision testing and measurement
  • Pattern matching and feature recognitio
  • Color verification
  • Vision-guided robot motion
  • Sorting and reject handling
  • Barcode reading and traceability
Irvision close up
Flexible Inspection

1 Robot + 6 Axes = Fewer Cameras

A 6-axis robot can move an inspection camera, scanner or sensor to multiple positions around a part, helping manufacturers inspect more surfaces and features without relying on multiple fixed cameras.

By using a robot to position vision inspection equipment with precision, speed and repeatability, manufacturers can improve inspection flexibility, reduce system complexity, lower capital equipment costs and save valuable floor space.

CRX 10i A L Steering Wheel Inspection 1
Industries Served

Vision Inspection Systems for Industrial Applications

FANUC vision inspection systems can support quality control and automated inspection across a wide range of industries. From high-volume manufacturing to complex part verification, robotic inspection solutions help manufacturers improve consistency, reduce manual inspection and capture reliable quality data.

  • Automotive and electric vehicles
  • Aerospace 
  • Consumer goods and electronics
  • Pharmaceutical and medical product manufacturing
  • Warehousing, e-commerce and order fulfillment
  • Fabricated metals and industrial manufacturing
  • Die cast, foundry and mold applications
  • Composites, woodworking and specialty materials
Inspection Benefits

Benefits of Robotic Vision Inspection Systems

Robotic vision inspection systems help manufacturers automate quality checks that are difficult, repetitive or inconsistent when performed manually. By combining FANUC robots, cobots and vision inspection equipment, manufacturers can improve inspection flexibility while supporting consistent quality control.

Improve Quality

Automate defect detection, part verification, measurement and testing to support more consistent quality control.

Increase Flexibility

Use robots or cobots to position cameras, scanners or sensors around different parts, surfaces and inspection points.

Reduce System Complexity

A robot-mounted inspection device can reduce the need for multiple fixed cameras and help simplify inspection layouts.

Support Traceability

Capture inspection data for barcode reading, part verification, sorting, reject handling and production visibility.

Soluciones robóticas para inspección por visión

¿Por qué elegir FANUC para la inspección de sus productos? FANUC no sólo cuenta con décadas de experiencia en el sector, sino que también dispone de una tecnología de inspección por visión integrada que facilita la integración con nuestros robots. ¿Su proceso de inspección requiere equipos de terceros? No hay problema. Tenemos una amplia experiencia en la integración de sistemas de inspección de terceros, así como el mayor y más experimentado equipo de integradores de sistemas autorizados del sector, especializados en sistemas de inspección por visión para todos los sectores industriales. Explore nuestro trabajo a continuación y póngase en contacto con nosotros para obtener más información. ¡Estamos deseando trabajar con usted!

Sistema de inspección de bloques de cilindros con múltiples robots

El sistema multirrobot automatiza la manipulación y limpieza de bloques de cilindros, la inspección por corrientes de Foucault impulsada por IA, el marcado de piezas aceptadas y el envío eficiente de las rechazadas.

Sistema de inspección por rayos X con dos robots

Inspección avanzada no destructiva por rayos X mediante dos robots FANUC y movimiento coordinado para inspeccionar con precisión piezas fundidas complejas y geometrías difíciles.

Inspección de palas eólicas con AMR

Un robot colaborativo FANUC CRX‑10iA/L montado en un AGV realiza inspecciones autónomas de las palas de los aerogeneradores.

Inspección por visión artificial con cobots

Un FANUC CrX-10iA inspecciona celdas de batería utilizando IA e iRVision.

Sistema robótico de inspección metrológica 3D

Descubra cómo FANUC y EDM Intelligent Solutions simplifican la inspección 3D mediante la generación automatizada de trayectorias y la comparación de GD&T en tiempo real.

Mantenimiento e inspección de tornos

Mantenimiento e inspección de tornos robotizados con FANUC M-710iC/50.

Solución de inspección 3D automatizada y metrología industrial

El robot FANUC M10iA/12S guía un sensor 3D de alta resolución para escanear piezas y capturar datos de inspección basados en el ID de la pieza.

Sistemas robóticos de inspección por visión - AI Error Proofing - Comercio electrónico y otras aplicaciones emergentes

A medida que surgen nuevas industrias y las empresas adaptan sus operaciones de fabricación para seguir siendo competitivas con las últimas tendencias del mercado, surgen oportunidades para mejorar la producción y el resultado final general. FANUC y nuestro equipo de expertos en automatización están liderando el camino en industrias como el comercio electrónico y la fabricación farmacéutica, donde los sistemas de inspección por visión pueden mejorar drásticamente los procesos de fabricación. Explore algunas de estas aplicaciones revolucionarias a continuación y póngase en contacto con nosotros si tiene una aplicación que cree que encaja con la automatización y la robótica.

Selección de piezas para el cumplimiento de pedidos

Sistema robótico de selección de piezas que utiliza la manipulación impulsada por IA para respaldar el cumplimiento de pedidos escalable.

Robot móvil industrial para la inspección de vehículos eléctricos

Un robot M‑2000 eleva un vehículo eléctrico mientras un robot montado en un AMR inspecciona los bajos utilizando iRVision integrado.

Sistema robótico de inspección por visión artificial

Un FANUC LR Mate 200iD inspecciona autos de juguete con iRVision y luego los coloca en una pista.

Sistema robótico de verificación de color y clasificación de pastillas

Un robot FANUC M‑1iA/0.5A, junto con iRvision, verifica el color de las pastillas antes de su selección y clasificación a alta velocidad para garantizar una manipulación precisa.

Casos prácticos relacionados

Vision Inspection FAQ

Vision Inspection Systems FAQs

Find answers to common questions about FANUC vision inspection systems, robotic inspection equipment and automated quality control applications.

A vision inspection system uses cameras, sensors, lighting and software to inspect parts, verify quality, detect defects and support measurement or testing during production. In robotic vision inspection systems, a robot or cobot can position the camera, scanner or sensor around the part for more flexible inspection.

Robotic vision inspection systems can support presence and absence detection, part orientation checks, feature verification, defect detection, color verification, barcode reading, traceability, automated measurement, testing and sorting.

FANUC iRVision is a fully integrated visual detection system that enables FANUC robots to locate parts, guide motion and support automated inspection. It includes guided setup and a vision toolbox designed to support custom vision inspection applications.

Yes, in some applications. A 6-axis robot can move an inspection camera, scanner or sensor to multiple positions around a part, which may reduce the need for several fixed cameras while improving inspection flexibility.

Vision inspection systems are used in industries such as automotive, electric vehicles, aerospace, consumer goods, electronics, pharmaceuticals, warehousing, e-commerce, fabricated metals, foundry, composites and general manufacturing.

Yes. FANUC can support robotic inspection applications that use integrated iRVision technology as well as third-party cameras, sensors, scanners and inspection systems. FANUC also works with Authorized System Integrators to help manufacturers develop custom inspection solutions.

Visual inspection equipment typically refers to cameras, sensors, lighting and software used to inspect a product. Robotic inspection equipment adds a robot or cobot to position the inspection device, move the part or automate sorting and handling based on inspection results.

Productos

Products Related to Inspección

Tipo:
Industria:
Artículos

Articles Related to Inspección