ROBOSHOT

ROBOSHOT α-S100iB

Tonnage
1000 kN | 100 tonf
Screw Diameter
22, 26, 28, 32, 36, 40 mm
Tie Bar Spacing (H × V)
460x410 mm
Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Clamping Mechanism
5 Point double toggle
Tonnage
1000 | 100 tonf
Tonnage (Increased)
1250 | 125 tonf
Max/Min Die Height (Double Platen)
450-150 mm
Max/Min Die Height (Double Platen, Increased)
550-150 mm
Max/Min Die Height (Single Platen)
520-220 mm
Max/Min Die Height (Single Platen, Increased)
620-220 mm
Clamping Stroke
350 mm
Locating Ring Diameter
125 mm
Tie Bar Spacing (H × V)
460x410 mm
Platen Size (H × V)
660x610 mm
Minimum Mould Size (H × V)
265x240 mm
Maximum Mould Weight (Double Platen)
440-440 kg
Maximum Mould Weight (Single Platen)
600-440 kg
Ejector Stroke
100 mm
Maximum Ejector Force
25|2.5 tonf
Maximum Ejector Force (Increased)
60|6.0 tonf
Screw Diameter
22,26,28,32,36,40 mm
Injection Stroke
75,95,95,128,144,144 mm
Max. Injection Volume
29,50,58,103,147,181 cm³
Nozzle Touch Force
15|1.5 tonf
Nozzle Touch Force (Increased)
30|3.0 tonf