M-800 Series

M-800iB/60

Max Payload
60 kg
Reach
2040 mm
Axes
6
Mechanical Weight
820 kg

The FANUC M-800iB/60 delivers exceptional accuracy and structural rigidity for demanding process applications. Designed for laser cutting, welding, machining, and other precision-intensive operations, the robot maintains outstanding path performance while supporting high production throughput. Its robust construction helps manufacturers improve quality, consistency, and repeatability without sacrificing productivity.

 

M-800iA/60 Laser Scanning Demo

FANUC M-800iA/60 robot demonstrates laser scanning inspection of metal parts with precise, controlled motion.

M 800ia60 black gb

High Precision

Thanks to the high rigid and robust construction, the M-800iB/60 offers great performance regarding accuracy.

M 800ia60 end effector

Absolute Precision Accuracy

The calibration technology FANUC iRCalibration Signature is included as a standard.

M 800ia60 installation interface

High Performance

Its great motion performance especially in narrow corners makes it ideally suited for high accuracy path applications like 3D laser cutting.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus A-Cabinet, R-30iB Plus B-Cabinet
Axes
6
Max Payload
60 kg
Mounting Method
Floor
Repeatability
±0.015 mm
Reach
2040 mm
Mechanical Weight
820 kg
Average Power Consumption
2.5 kW
J1 Motion Range
370°
J2 Motion Range
225°
J3 Motion Range
340°
J4 Motion Range
720°
J5 Motion Range
250°
J6 Motion Range
720°
J1 Speed
150°/s
J2 Speed
150°/s
J3 Speed
150°/s
J4 Speed
260°/s
J5 Speed
260°/s
J6 Speed
400°/s
J4 Moment / Inertia
210/30
J5 Moment / Inertia
210/30
J6 Moment / Inertia
130/20
Body Standard / Optional
IP54
Wrist & J3 Arm
IP54
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Plus A Cab Beauty Shot
R-30iB Plus

R-30iB Plus A-Cabinet

Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.

View R-30iB Plus A-Cabinet
R30i B Plus B Cab Beauty Shot
R-30iB Plus

R-30iB Plus B-Cabinet

R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.

View R-30iB Plus B-Cabinet
Accessories

Available Accessories

FANUC Modular RTU Beauty Shot

Modular RTU

The Modular RTU extends the work envelope for FANUC robots with a compact, high-payload rail system, offering flexible reach and seamless software integration.

Explore the Full Lineup

The M-800 Series

The FANUC M-800 Series delivers superior path accuracy for precision applications without compromising production speed.

M800i A 60 Laser Scanner 1
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

M 800i A 60 Laser Cutting copy

Laser Applications

FANUC CNC and robots boost laser machining with precision, automation, and laser-specific software for top efficiency and quality.

ACE M 20i B lathe drawer system

Machine Tending

FANUC robotic machine tending boosts uptime, productivity, and efficiency — automating key machining tasks to reduce idle time and labor gaps.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

R2000i D 210 FH Tip Dresser

Spot Welding

FANUC America offers a variety of spot welding robots, check them out and trust FANUC with your next project requiring automated material joining.

Robotic uv

Aerospace

FANUC has robotics and automation solutions aerospace manufacturing. See solutions from sorting the smallest fasteners to machining advanced surfaces.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

M 2000i A 900 L car body transfer 1

Electric Vehicles

FANUC leads in EV automation, from battery cell production to smart systems, helping manufacturers prepare for the future of mobility.