Hardware

Mobile Robots

The need for dynamic mobility continues to grow in many production and warehousing environments. With an emphasis on flexibility, mobile robots allow for quick deployment and improved utilization of your robotic equipment compared to some fixed mounted applications. This is especially useful for low volume – high mix job shops considering robotic automation, but need the ability to quickly redeploy the robot from one machine to another.

Mobile Manipulators & Autonomous Mobile Robots

The need for dynamic mobility continues to grow in many production and warehousing environments. With an emphasis on flexibility, mobile robots allow for quick deployment and improved utilization of your robotic equipment compared to some fixed mounted applications. This is especially useful for low volume – high mix job shops considering robotic automation, but need the ability to quickly redeploy the robot from one machine to another.

Image 6

Unlock End-to-End Automation with AMRs

Bring FANUC robotic precision and OTTO AMR mobility together to eliminate manual handoffs and accelerate every workflow on your factory floor.

Industrial Mobile Robots (IMR)

Automated Guided Vehicles (AGV) and Autonomous Mobile Robots (AMR) provide automation where you need it, when you need it. Pairing a robotic arm with a mobile platform - either on an AGV or AMR - allows for additional capability without human intervention. Industrial mobile robots are useful in mobile machine tending (MMT), order fulfillment, pick assistance, automated storage and retrieval (ASRS), warehousing, and much more. FANUC cobots are also lightweight and easy to handle, making them ideal for mobile applications with potential human interaction.

Cobot AMR Palletizing

What are industrial mobile robots used for?

Industrial mobile robots or “mobile manipulators”—robot or cobot arms mounted to an Automated Guided Vehicle (AGV) or Autonomous Mobile Robot (AMR)—provide manufacturers the flexibility to transfer the robot to work in multiple workstations. This includes applications such as robotic machine tending, kitting, part transfer, shelf picking, palletizing and depalletizing, warehousing, assembly, general material handling, part inspection and much more.

FANUC is committed to enabling the use of our robots and cobots on a wide range of Mobile Robot Platforms and works with all AMR manufacturers to support mobile applications. Our experience continues to be proven by many industry-leading companies; let our automation applications engineers help solve your robot mobility challenges. Contact us today to be connected to our team.

Goods to Robot (G2R)

In Goods-to-Robot systems, stationary robotic arms remain in fixed locations while Autonomous Mobile Robots (AMRs) shuttle products to and from their workspace. This approach, which often uses cobots like the FANUC CRX, maximizes the use of robotic work cells by enabling continuous operation without the need for manual loading. G2R workflows are ideal for applications like automated order handling, kitting, sorting, and pick and place, where flexible material movement is key. By decoupling the robot from mobility, G2R systems strike a balance between high-precision automation and adaptable intralogistics, streamlining throughput in dynamic manufacturing and warehouse environments.

Robotic Warehouse Palletizing with AMR