Hardware

Servo Positioners

FANUC servo positioners provide precise, repeatable part positioning for robotic welding and automated manufacturing. Available in 1-axis and 2-axis configurations with payload capacities from 300 to 9,000 kg, they help improve weld quality, cycle times, and production flexibility.

Servo Positioner Models

ModelMax Payload (kg)Motion Range (°)Mass (kg)Axes
300 kg (Hollow-type)300740° (±370°)821
500 kg (Hollow-type)500740° (±370°)851
1,500 kg (Hollow-type)1,500740° (±370°)2801
2,000 kg (Compact-type)2,000740° (±370°)1201
5,000 kg5,000370° (±185°)3541
9,000 kg9,000370° (±185°)7651
500 kg 2-Axis500J1: 270° (±135°)
J2: 480° (±240°)
2952
Benefits

Benefits of FANUC Servo Positioners

FANUC servo positioners support precise, coordinated motion to improve weld consistency, productivity, and flexibility across a wide range of robotic welding applications.

Improved Weld Quality

Precise servo-driven part positioning provides repeatable weld paths.

Faster Production

Reduce robot motion and improve cycle times.

Wide Payload Range

Models from 500kg to 9000kg support small fixtures and large fabrications.

Flexible Installation

Floor, wall, ceiling, and inclined mounting available depending on model.

FANUC Integrated Motion

Uses the same proven servo technology found in FANUC robots.

FANUC Hardware Positioner ARC Mate100i D Control Arm
Applications

Common Applications for Welding Positioners

  • Robotic Arc Welding
  • MIG Welding
  • TIG Welding
  • Heavy Fabrication
  • Structural Steel
  • Pressure Vessel Manufacturing
  • Automotive Components
  • Agricultural Equipment
  • Industrial Machinery

Not sure which servo positioner fits your welding requirements? Our automation specialists can help evaluate your application.

Hardware

Hardware Options

A range of hardware options is available to support workpiece handling, connectivity, cable routing, component protection, and fixture mounting requirements.

Signal Line Continuous Turn Option

Allows uninterrupted rotation for signal and air through the positioner faceplate.

Earth Line Continuous Turn Option

Allows uninterrupted rotation for a welding ground connection.

Follower Unit Option

Provides additional support for longer workpieces in a headstock/tailstock configuration.

HARTING Connector Option

Simplified connectivity and maintenance; additional servo motor protection.

Clamp Option

User cable management and routing on the 5000kg and 9000kg 1-axis positioners.

Motor Cover Option

Additional protection for servo components.

Flange Option

Expanded fixture mounting capabilities on the 9000kg 1-axis positioner.

Servo Positioner with CRX
Software

Compatible Controllers and Software

FANUC servo positioners support compatible controllers and software options for coordinated motion, multi-motion control, and continuous-turn applications.

  • Coordinated Motion
  • Multi-Motion Control
  • Continuous Turn Software
  • R-30iB
  • R-30iB Plus
  • R-30iB Mate
  • R-30iB Mate Plus
FAQ

Frequently Asked Questions About Welding Positioners

Find answers to common questions about FANUC servo positioners, including available configurations, payload capacities, integration, and hardware options.

A servo welding positioner manipulates and positions a workpiece during robotic welding and other automated processes. FANUC servo positioners use the same servo motors found in FANUC robots to provide precise and reliable workpiece movement. 

“Weld positioner” describes the positioner’s use in a welding application, while FANUC’s products are identified as servo positioners because they use servo motors for controlled workpiece manipulation. FANUC servo positioners are particularly suited to arc welding applications that require accurate, high-speed motion.

A 1-axis positioner controls workpiece movement around one axis, while a 2-axis positioner provides movement around two axes for additional degrees of freedom. FANUC offers 1-axis models with payload capacities from 500 to 9,000 kg and a 2-axis model with a 500 kg payload capacity.

FANUC servo positioners are available with payload capacities of 500, 1,500, 2,000, 5,000, and 9,000 kg for 1-axis models. A 500 kg 2-axis servo positioner is also available.

Yes. FANUC servo positioners are driven by the same servo motor technology used in FANUC robots. Available software includes Coordinated Motion, Multi Motion, and Continuous Turn options, depending on the application.

Yes. Continuous-turn options are available for FANUC servo positioners, although the specific cable options vary by model. For the 2-axis positioner, continuous turn is available for the J2 axis. Applications using a continuous-turn signal or earth cable require the Continuous Turn software option.

Depending on the model, available hardware can include clamp, motor cover, HARTING connector, continuous-turn signal cable, continuous-turn earth cable, flange, and follower unit options. Follower units provide additional support for longer parts on compatible 1-axis positioners.

The 1-axis FANUC servo positioners listed have repeatability of ±0.02 mm. The 500 kg 2-axis positioner has repeatability of ±0.05 mm.

Downloads

Download for More Information

Videos

See It In Action

Servo Positioner Overview

Servo-controlled positioning improves access to complex weld joints while coordinating part movement with precise robotic welding paths.

ARC Mate 100iD Welding Demo

The ARC Mate 100iD demonstrates its ARC welding abilities with a single axis positioner.

Robotic Welding System with Servo Positioner and Track

This system pairs a FANUC Arc Mate robot with a servo-controlled track and two-axis positioner to weld rotating parts using push-pull wire feeding.

Weldbot Video courtesy of Weldbot