Hardware

iPC Box

The FANUC iPC Box provides a reliable industrial solution for advanced robot applications that require high computational performance. It is equipped with multiple Gigabit Ethernet ports and a powerful CPU for quick acquisition and processing of image data by iRVision software. Seamless integration with FANUC R-30iB Plus controller allows for ease of use, setup, commissioning and maintenance of your robot system.

Bring Your Applications to the Next Level

Specifically designed for applications with strong computational requirements, the FANUC iPC Box is a reliable, functional package of an industrial computer hardware and highly integrated, easy-to-use application software including:

  • Realtime Visual Tracking
  • Bin Picking using 3D Model Locator Tool
  • Auto Path Generation for Bin Picking
  • AI Box Locator

Benefits and Features

  • Powerful solution for demanding intelligent applications
  • Ethernet communication to robot controller
  • IP54 protection
  • Functional package of industrial PC hardware and software
Videos

See It In Action

M-710/50-26D Bin Picking Demo

M-710/50-26D bin picking demo using iRVision, iPC Box, and an R-50 controller to pick boxes with extended curved arm reach.