FS-15iA
6 Axis
Dim Ø 94x43
147N/15kgf related load
FANUC Force Sensors allow our robots the ability to sense applied force in multiple directions, while also enabling our robots to detect force and torque applied to the end effector in 6 degrees of freedom. This provides them with an almost human sense of touch and the ability to undertake work previously done by craftsmen. 4 different sizes of Force Sensors are available for 6-axis FANUC robots with payload capacities up to 250 kg. FANUC Force Sensors achieve maximum uptime by combining fewer parts with FANUC reliability. For faster processing they are completely integrated into the robot.
Force sensitive tasks such as assembly, fitting and weighing applications as well as deburring and polishing can be automated with the highly sensitive force control achievable through this fully integrated intelligent option. Equipped with a Force Sensor, robots are capable of precision assembly, contouring and measuring tasks across a vast number of manufacturing robot applications.
Let our automation applications engineers help solve your robot force control challenges. Contact us today to be connected to our team.
FANUC Force Sensors give robots a human-like sense of touch, enabling precise, force-controlled tasks with seamless integration and proven FANUC reliability.
6 Axis
Dim Ø 94x43
147N/15kgf related load
6 Axis
Dim Ø 105x47
392N/40kgf related load
6 Axis
Dim Ø 155x59
980N/100kgf related load
6 Axis
Dim Ø 198x85
2500N/255kgf related load
A FANUC M-20 robot uses force sensing to deburr aluminum castings with controlled contact for consistent edge finishing.
Inspect holes or shafts using a limit gauge attached to the robot’s end effector.
Stream Force Control Data and Current TCP or Joint angle positions at high-speed through Ethernet. There are five data types that can be set to stream including:
FANUC force torque sensors include built-in features for easier operation including:
• Auto tune sensor performance
• Hardware installation guide
• Force and moment display/graph
• Force schedule execution history
• Calculate EOAT mass and COG
• Auto generate contouring paths
• Powerful, easy to use but flexible schedules
Explore key features and benefits
19-hour FANUC FS-Series Force Sensor eLearn covering force sensor setup, force control programming, contouring, diagnostics, schedules, and application optimization.
19-hour FANUC Force Sensor eLearn covering FS-Series force sensor setup, force control programming, contouring, diagnostics, schedules, and application tuning.
A FANUC LR Mate 200iD with force sensing sharpens dies through automated grinding and polishing, ensuring precise geometry and consistent, repeatable quality.
R-2000iC/190S with FS-250iA Force Sensor jet door trimming demo.
LR Mate 200iD/7L robots use force sensing and vision to assemble over-molded connectors, cutting cycle time and insertion failures.
Video courtesy of
Noble Plastics Inc.
A FANUC M-20 robot uses force sensing to deburr aluminum castings with controlled contact for consistent edge finishing.
FANUC robots perform force-controlled sanding of wood chairs, adapting pressure to material variation for consistent surface finishing.
Video courtesy of
Remtec
A FANUC LR Mate robot uses force sensing and belt sanding to finish knee implants, followed by polishing and automated visual inspection.
Video courtesy of
AV&R
FANUC Force Sensors give robots a human-like sense of touch, enabling precise, force-controlled tasks with seamless integration and proven FANUC reliability.