ARC Mate
Purpose built for arc welding applications, FANUC’s ARC Mate series welding robots are the product of years of experience in robotics and welding. The FANUC ARC Mate Series includes a variety of models with payloads of up to 20 kg and reach up to 2.0m, suitable for a wide range of arc welding, laser welding, soldering and cutting applications. FANUC has customized a variety of tools to increase the FANUC ARC Mate Series Robot’s versatility, and to help make your processes more efficient and profitable.
No products found
Try adjusting your filters or search terms.
ARC Welding Cobot Solutions
Welding Cobots
FANUC's CR-15iA and CR-7iA collaborative arc welding robots are - at their core - made of our current industry-leading ARC Mate robot family. By infusing collaborative operation, FANUC now offers our users the ability to work more closely with our cobots. Our arc welding cobots - including the new FANUC CRX - come with FANUC’s proven, easy to use ARC Tool Software designed to improve your bottom line by reducing programming time. The easy-to-program interface supports simple applications, but also provides you with the ability to utilize FANUC advanced features such as Weaving, iRVision, Seam Tracking, TAST and Multi-pass.
Arc Welding Robots for Additive
FANUC’s arc welding robot family supports newer applications like additive manufacturing. All of the arc welding robots in our ARC Mate Series are up to the task of enabling our customers to add flexibility and efficiency to their additive manufacturing processes. Easy offline program generation, along with the ability to easily import 3rd party paths, enables customers to quickly take solid models from the digital world and make them come to life.
Industrial robots offer accuracy and repeatability for all arc welding applications
Thanks to their slim arm and hollow wrist design, FANUC arc welding robots can access the narrowest of spaces and are capable of handling extremely high payloads. FANUC’s robots are the product of years of experience in robotics and arc welding. They are suitable for a wide range of industrial arc welding applications such as laser welding, soldering and cutting. Different models are available to meet a variety of demands and all come with a variety of tools to increase their versatility and help make your arc welding processes safer and more efficient.
ARC Mate Series Highlights
Specialists for Narrow Spaces
FANUC arc welding robots' slim wrist design makes them ideal for use in many different industries. They are widely used in the automotive sector, especially TIER 1 for welding seats, axles and other components.
Hollow Wrist and Arm
FANUC ARC Mate Robots feature a hollow wrist, enabling easy access to narrow spaces. This cuts costs by minimizing wear and tear on welding cables. Offline programming makes it easier to foresee interference issues that could occur during the welding process.
FANUC iRTorchMate Saves Time
Automatically adjusts the Tool Center Point (TCP) and improves welding productivity by eliminating time-consuming path re-teaching caused by torch or wire deviations after collisions. This technology is available in both tactile and iRVision-based methods to accommodate all different application requirements.