ROBODRILL

α D14SiB5 ADV Plus

Axis Travel (X/Y/Z)
300/300+100/400 mm
Max Spindle Speed
24000 High Speed min⁻¹
Tool Capacity
14
Tool Change Time
0.7 s

The FANUC Robodrill D14SiB5 ADV Plus elevates compact machining with its advanced mechanical structure, delivering reduced cycle times and an expanded working area for greater versatility. As part of the advanced α‑DiB Plus lineup, it features an ultrafast tool changer capable of achieving tool‑change times as low as 0.7 seconds, making it one of the fastest vertical machining solutions available. The machine’s optimized acceleration control, improved ergonomics, and enhanced intelligence ensure stable, high‑accuracy performance across demanding milling, drilling, and tapping operations. With the latest FANUC CNC and servo technology, seamless automation integration, and a design engineered for long‑term reliability, the D14SiB5 ADV Plus offers a future‑proof machining platform built to maximize productivity and precision in any modern manufacturing environment.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Axis Travel (X/Y/Z)
300/300+100/400 mm
Table Size X
630 mm
Table Size Y
330 mm
Max Table Load
200 kg
Machine Mass
2200 kg
Max Tool Length
200 mm
Max Tool Diameter
80 mm
Max Tool Mass
4 kg
Total Mass
30 kg
Number of Tools
14
Max Programmable Cutting Feed
30000 mm/min
Tool Change Time
0.7 s
Air Pressure
72 psi / 0.5 MPa
Distance Spindle Nose to Table
80-480 mm
Spindle Speed
24000 High Speed min⁻¹
Spindle Holder
BBT30
X-Axis Rapid Traverse
54 m/min
Y-Axis Rapid Traverse
54 m/min
Z-Axis Rapid Traverse
54 m/min
Axis Positioning Accuracy
< 0.006. mm
Axis Positioning Repeatability
<.004 mm
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Compatible Controllers

FANUC Series 31i MODELB5 Plus ROBODRILL
Controllers

ROBODRILL 31iMB5 Plus

The FANUC ROBODRILL 31i‑B5 Plus control delivers faster cycles, higher uptime, and automation‑ready performance backed by proven FANUC reliability.

View ROBODRILL 31iMB5 Plus
Applications

The Perfect Fit for Your Application

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.

5 axis machining3

5-Axis

FANUC 5 axis CNC machining solutions are the most reliable 5th axis CNCs in the industry, including solutions for 5 axis CNC mill, 5 axis CNC machine & more.