ROBODRILL

α D28LiB5 ADV Plus Y500

Axis Travel (X/Y/Z)
700/500/400 mm
Max Spindle Speed
24000 High Speed min⁻¹
Tool Capacity
28
Tool Change Time
0.7 s

With a Y-axis stroke of 500mm and a tool storage capacity of 28 tools, the α-D28LiB5ADV Plus Y500 ROBODRIL is designed to perform a wider range of tasks and boost productivity for any machining application. The extended Y-axis stroke by 100 mm and the larger table size unlocks the ability to machine large workpieces without significantly increasing the VMC’s footprint. Plus, the expanded tool storage with ultra-fast changes ramps up this model’s versatility and efficiency.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Compatible Controllers
ROBODRILL 31iMB5 Plus
Axis Travel (X/Y/Z)
700/500/400 mm
Table Size X
850 mm
Table Size Y
500 mm
Max Table Load
400 kg
Machine Mass
2450 kg
Max Tool Length
250 mm
Max Tool Diameter
80 mm
Max Tool Mass
4 kg
Total Mass
46 kg
Number of Tools
28
Max Programmable Cutting Feed
30000 mm/min
Tool Change Time
0.7 s
Air Pressure
72 psi / 0.5 MPa
Distance Spindle Nose to Table
80-480 mm
Spindle Speed
24000 High Speed min⁻¹
Spindle Holder
BBT30
X-Axis Rapid Traverse
54 m/min
Y-Axis Rapid Traverse
54 m/min
Z-Axis Rapid Traverse
60 m/min
Axis Positioning Accuracy
<0.006 mm
Axis Positioning Repeatability
<0.004 mm
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Compatible Controllers

FANUC Series 31i MODELB5 Plus ROBODRILL
Controllers

ROBODRILL 31iMB5 Plus

The FANUC ROBODRILL 31i-B5 Plus control delivers faster cycles, higher uptime, and automation-ready performance backed by proven FANUC reliability.

View ROBODRILL 31iMB5 Plus
Applications

The Perfect Fit for Your Application

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.

5 axis machining3

5-Axis

FANUC 5 axis CNC machining solutions are the most reliable 5th axis CNCs in the industry, including solutions for 5 axis CNC mill, 5 axis CNC machine & more.