ROBODRILL

α-D21SiB5 Plus

Axis Travel (X/Y/Z)
300/300 (+100)/330 mm
Max Spindle Speed
24000 High Speed min⁻¹
Tool Capacity
21
Tool Change Time
0.9 s

The FANUC Robodrill D21SiB5 Plus is a compact, high‑speed vertical machining center engineered to cut cycle times and raise throughput for small‑format work. Its servo‑driven turret enables 0.9‑second tool‑to‑tool changes to keep the spindle cutting, while a 21‑tool magazine and multiple spindle options let you tailor performance for drilling, tapping, and milling with confidence. Driven by the FANUC Series 31i‑B5 control and designed for seamless robot integration, it drops easily into automated cells to maximize productivity with precise, reliable results shift after shift.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Axis Travel (X/Y/Z)
300/300 (+100)/330 mm
Table Size X
630 mm
Table Size Y
330 mm
Max Table Load
200 kg
Machine Mass
1950 kg
Max Tool Length
190 mm
Max Tool Diameter
80 mm
Max Tool Mass
3 kg
Total Mass
33 kg
Number of Tools
21
Max Programmable Cutting Feed
30000 mm/min
Tool Change Time
0.9 s
Air Pressure
72 psi / 0.5 MPa
Distance Spindle Nose to Table
150-480 mm
Spindle Speed
24000 High Speed min⁻¹
Spindle Holder
BBT30
X-Axis Rapid Traverse
54 m/min
Y-Axis Rapid Traverse
54 m/min
Z-Axis Rapid Traverse
54 m/min
Axis Positioning Accuracy
<0.006 mm
Axis Positioning Repeatability
<0.004 mm
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Compatible Controllers

FANUC Series 31i MODELB5 Plus ROBODRILL
Controllers

ROBODRILL 31iMB5 Plus

The FANUC ROBODRILL 31i‑B5 Plus control delivers faster cycles, higher uptime, and automation‑ready performance backed by proven FANUC reliability.

View ROBODRILL 31iMB5 Plus
Applications

The Perfect Fit for Your Application

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.

5 axis machining3

5-Axis

FANUC 5 axis CNC machining solutions are the most reliable 5th axis CNCs in the industry, including solutions for 5 axis CNC mill, 5 axis CNC machine & more.