ROBODRILL

α D21SiB5 ADV Plus

Axis Travel (X/Y/Z)
300/300 (+100)/330 mm
Max Spindle Speed
24000 High Speed min⁻¹
Tool Capacity
21
Tool Change Time
0.7 s

The FANUC Robodrill D21SiB5 ADV Plus drives cycle times down and capability up with a renewed advanced structure that expands the working area and reduces cycle time, while optimized acceleration/deceleration boosts overall efficiency. Its ultrafast tool changer achieves tool‑change times as low as 0.7 seconds to keep the spindle cutting. A 21‑tool magazine and a wide choice of spindles—including high‑torque, 10k high torque, and up to 24k rpm high‑speed—let you tailor performance to materials and features. Powered by the latest FANUC Series 31i‑B5 Plus control and the intuitive iHMI touchscreen, it simplifies setup and programming, and drops seamlessly into robot‑tended cells for easy automation. The result is a compact, reliable machining center that delivers high precision and high throughput in one ADV Plus package.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Axis Travel (X/Y/Z)
300/300 (+100)/330 mm
Table Size X
630 mm
Table Size Y
330 mm
Max Table Load
200 kg
Machine Mass
2200 kg
Max Tool Length
190 mm
Max Tool Diameter
80 mm
Max Tool Mass
3 kg
Total Mass
33 kg
Number of Tools
21
Max Programmable Cutting Feed
30000 mm/min
Tool Change Time
0.7 s
Air Pressure
72 psi / 0.5 MPa
Distance Spindle Nose to Table
80-480 mm
Spindle Speed
24000 High Speed min⁻¹
Spindle Holder
BBT30
X-Axis Rapid Traverse
54 m/min
Y-Axis Rapid Traverse
54 m/min
Z-Axis Rapid Traverse
54 m/min
Axis Positioning Accuracy
<0.006 mm
Axis Positioning Repeatability
<0.004 mm
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Compatible Controllers

FANUC Series 31i MODELB5 Plus ROBODRILL
Controllers

ROBODRILL 31iMB5 Plus

The FANUC ROBODRILL 31i‑B5 Plus control delivers faster cycles, higher uptime, and automation‑ready performance backed by proven FANUC reliability.

View ROBODRILL 31iMB5 Plus
Applications

The Perfect Fit for Your Application

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.

5 axis machining3

5-Axis

FANUC 5 axis CNC machining solutions are the most reliable 5th axis CNCs in the industry, including solutions for 5 axis CNC mill, 5 axis CNC machine & more.