ROBODRILL

α-D14LiB5 ADV Plus

Axis Travel (X/Y/Z)
700/400/400 mm
Max Spindle Speed
24000 High Speed min⁻¹
Tool Capacity
14
Tool Change Time
0.7 s

The large ROBODRILL offers you all the advantages of the smaller machines with more clamping variations. Ideal for larger components in the automotive and aerospace industries.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Axis Travel (X/Y/Z)
700/400/400 mm
Table Size X
850 mm
Table Size Y
410 mm
Max Table Load
400 kg
Machine Mass
2250 kg
Max Tool Length
250 mm
Max Tool Diameter
80 mm
Max Tool Mass
4 kg
Total Mass
30 kg
Number of Tools
14
Max Programmable Cutting Feed
30000 mm/min
Tool Change Time
0.7 s
Air Pressure
72 psi / 0.5 MPa
Distance Spindle Nose to Table
80-480 mm
Spindle Speed
24000 High Speed min⁻¹
Spindle Holder
BBT30
X-Axis Rapid Traverse
54 m/min
Y-Axis Rapid Traverse
54 m/min
Z-Axis Rapid Traverse
54 m/min
Axis Positioning Accuracy
<0.006 mm
Axis Positioning Repeatability
<0.004 mm
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Compatible Controllers

FANUC Series 31i MODELB5 Plus ROBODRILL
Controllers

ROBODRILL 31iMB5 Plus

The FANUC ROBODRILL 31i‑B5 Plus control delivers faster cycles, higher uptime, and automation‑ready performance backed by proven FANUC reliability.

View ROBODRILL 31iMB5 Plus
Applications

The Perfect Fit for Your Application

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.

5 axis machining3

5-Axis

FANUC 5 axis CNC machining solutions are the most reliable 5th axis CNCs in the industry, including solutions for 5 axis CNC mill, 5 axis CNC machine & more.