ROBODRILL

α D14SiB5 Plus

Axis Travel (X/Y/Z)
300/300+100/330 mm
Max Spindle Speed
24000 High Speed min⁻¹
Tool Capacity
14
Tool Change Time
0.9 s

The FANUC Robodrill D14SiB5 Plus delivers exceptional speed, precision, and reliability in a compact machining platform engineered to boost productivity. Its advanced turret mechanism achieves an impressive 0.9-second tool-to-tool change time, allowing shops to minimize cycle times and accelerate throughput. Designed for consistent high-accuracy performance, the D14SiB5 Plus offers outstanding repeatability and stability across drilling, tapping, and light-milling applications. With its robust construction, intuitive FANUC interface, and seamless compatibility with automated robotic tending, it empowers manufacturers to streamline operations while maintaining exceptional part quality. Combining rapid performance with proven durability, the D14SiB5 Plus is the ideal machining center for operations looking to elevate efficiency without sacrificing precision.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Compatible Controllers
ROBODRILL 31iMB5 Plus
Axis Travel (X/Y/Z)
300/300+100/330 mm
Table Size X
630 mm
Table Size Y
330 mm
Max Table Load
200 kg
Machine Mass
1950 kg
Max Tool Length
200 mm
Max Tool Diameter
80 mm
Max Tool Mass
3 kg
Total Mass
22 kg
Number of Tools
14
Max Programmable Cutting Feed
30000 mm/min
Tool Change Time
0.9 s
Air Pressure
72 psi / 0.5 MPa
Distance Spindle Nose to Table
150-480 mm
Spindle Speed
24000 High Speed min⁻¹
Spindle Holder
BBT30
X-Axis Rapid Traverse
54 m/min
Y-Axis Rapid Traverse
54 m/min
Z-Axis Rapid Traverse
54 m/min
Axis Positioning Accuracy
< 0.006. mm
Axis Positioning Repeatability
<0.004. mm
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Compatible Controllers

FANUC Series 31i MODELB5 Plus ROBODRILL
Controllers

ROBODRILL 31iMB5 Plus

The FANUC ROBODRILL 31i-B5 Plus control delivers faster cycles, higher uptime, and automation-ready performance backed by proven FANUC reliability.

View ROBODRILL 31iMB5 Plus
Applications

The Perfect Fit for Your Application

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.

5 axis machining3

5-Axis

FANUC 5 axis CNC machining solutions are the most reliable 5th axis CNCs in the industry, including solutions for 5 axis CNC mill, 5 axis CNC machine & more.