ROBODRILL

α D28LiB5 ADV Plus

Axis Travel (X/Y/Z)
700/400/400 mm
Max Spindle Speed
24000 High Speed min⁻¹
Tool Capacity
28
Tool Change Time
0.7 s

The FANUC ROBODRILL α‑D28LiB5 ADV Plus is engineered for high-speed, high-precision CNC milling and advanced 5‑axis machining. With generous axis travel and a 24,000 rpm spindle, it delivers exceptional performance for complex parts while maintaining compact efficiency on the shop floor.

Designed for productivity, it features fast 0.7-second tool changes and a 28-tool capacity, enabling rapid cycle times and continuous operation. Combined with robust cutting feed rates and reliable performance, this ROBODRILL model is ideal for manufacturers demanding speed, accuracy, and versatility.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Axis Travel (X/Y/Z)
700/400/400 mm
Table Size X
850 mm
Table Size Y
410 mm
Max Table Load
300 kg
Machine Mass
2350 kg
Max Tool Length
250 mm
Max Tool Diameter
80 mm
Max Tool Mass
4 kg
Total Mass
46 kg
Number of Tools
28
Max Programmable Cutting Feed
30000 mm/min
Tool Change Time
0.7 s
Air Pressure
72 psi / 0.5 MPa
Distance Spindle Nose to Table
80-480 mm
Spindle Speed
24000 High Speed min⁻¹
Spindle Holder
BBT30
X-Axis Rapid Traverse
54 m/min
Y-Axis Rapid Traverse
54 m/min
Z-Axis Rapid Traverse
54 m/min
Axis Positioning Accuracy
< 0.006. mm
Axis Positioning Repeatability
<0.004. mm
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Compatible Controllers

FANUC Series 31i MODELB5 Plus ROBODRILL
Controllers

ROBODRILL 31iMB5 Plus

The FANUC ROBODRILL 31i‑B5 Plus control delivers faster cycles, higher uptime, and automation‑ready performance backed by proven FANUC reliability.

View ROBODRILL 31iMB5 Plus
Applications

The Perfect Fit for Your Application

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.

5 axis machining3

5-Axis

FANUC 5 axis CNC machining solutions are the most reliable 5th axis CNCs in the industry, including solutions for 5 axis CNC mill, 5 axis CNC machine & more.