ROBODRILL

α D21LiB5 ADV Plus

Axis Travel (X/Y/Z)
700/400/400 mm
Max Spindle Speed
24000 High Speed min⁻¹
Tool Capacity
21
Tool Change Time
0.7 s

The ROBODRILL α‑D21LiB5 ADV Plus is the flagship model in the ROBODRILL lineup, engineered to deliver maximum machining versatility and performance. Featuring an extended 700 mm X‑axis stroke, this machine excels at handling oversized and complex components without compromising precision or speed. With a robust 850 × 410 mm table and a 400 kg maximum table load, it is built for demanding production environments. Its flexibility makes it an ideal solution for high‑precision industries such as automotive and aerospace, where accuracy, rigidity, and throughput are critical.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Axis Travel (X/Y/Z)
700/400/400 mm
Table Size X
850 mm
Table Size Y
410 mm
Max Table Load
400 kg
Machine Mass
2350 kg
Max Tool Length
250 mm
Max Tool Diameter
80 mm
Max Tool Mass
4 kg
Total Mass
46 kg
Number of Tools
21
Max Programmable Cutting Feed
30000 mm/min
Tool Change Time
0.7 s
Air Pressure
72 psi / 0.5 MPa
Distance Spindle Nose to Table
80-480 mm
Spindle Speed
24000 High Speed min⁻¹
Spindle Holder
BBT30
X-Axis Rapid Traverse
54 m/min
Y-Axis Rapid Traverse
54 m/min
Z-Axis Rapid Traverse
54 m/min
Axis Positioning Accuracy
< 0.006. mm
Axis Positioning Repeatability
<0.004. mm
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Compatible Controllers

FANUC Series 31i MODELB5 Plus ROBODRILL
Controllers

ROBODRILL 31iMB5 Plus

The FANUC ROBODRILL 31i‑B5 Plus control delivers faster cycles, higher uptime, and automation‑ready performance backed by proven FANUC reliability.

View ROBODRILL 31iMB5 Plus
Applications

The Perfect Fit for Your Application

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.

5 axis machining3

5-Axis

FANUC 5 axis CNC machining solutions are the most reliable 5th axis CNCs in the industry, including solutions for 5 axis CNC mill, 5 axis CNC machine & more.

Videos

See It In Action

FANUC ROBODRILL Plus Vertical Machining Center | VMC CNC Machine

An introduction to the all‑new FANUC ROBODRILL Plus vertical machining center, highlighting high‑speed machining and advanced performance capabilities.