ROBODRILL

α D14LiB5 ADV Plus Y500

Axis Travel (X/Y/Z)
700/500/400 mm
Max Spindle Speed
24000 High Speed min⁻¹
Tool Capacity
14
Tool Change Time
0.7 s

The FANUC ROBODRILL D14LiB5 ADV Plus Y500 is a compact powerhouse built for shops that need speed, repeatability, and dependable uptime day after day. Designed to excel in high-mix, high-throughput production, it delivers crisp finishes and consistent hole quality across drilling, tapping, and precision milling applications—while keeping changeovers quick and workflow efficient. The ADV Plus configuration adds the advanced capability and connectivity modern machining environments demand, supporting smarter process control, streamlined monitoring, and easy integration into automated cells. With the Y500 configuration providing expanded working range for larger parts and fixtures, this ROBODRILL is an ideal solution when you want maximum productivity in a small footprint—backed by the reliability and support that makes FANUC a trusted name on the shop floor.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Axis Travel (X/Y/Z)
700/500/400 mm
Table Size X
850 mm
Table Size Y
500 mm
Max Table Load
400 kg
Machine Mass
2450 kg
Max Tool Length
250 mm
Max Tool Diameter
80 mm
Max Tool Mass
4 kg
Total Mass
30 kg
Number of Tools
14
Max Programmable Cutting Feed
30000 mm/min
Tool Change Time
0.7 s
Air Pressure
72 psi / 0.5 MPa
Distance Spindle Nose to Table
80-480 mm
Spindle Speed
24000 High Speed min⁻¹
Spindle Holder
BBT30
X-Axis Rapid Traverse
54 m/min
Y-Axis Rapid Traverse
54 m/min
Z-Axis Rapid Traverse
60 m/min
Axis Positioning Accuracy
< 0.006. mm
Axis Positioning Repeatability
<0.004. mm
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Compatible Controllers

FANUC Series 31i MODELB5 Plus ROBODRILL
Controllers

ROBODRILL 31iMB5 Plus

The FANUC ROBODRILL 31i‑B5 Plus control delivers faster cycles, higher uptime, and automation‑ready performance backed by proven FANUC reliability.

View ROBODRILL 31iMB5 Plus
Accessories

Available Accessories

FANUC ROBODRILL DDR H Si B edited

DDR-HSiB

High-speed, high-precision FANUC DDR-HSiB rotary table with seamless CNC integration, superior indexing accuracy, strong clamping, and easy auto setup.

C1818x1371 115 0 S1260x950 FJPG Q85

DDR-TiB

Add a DDR‑T trunnion to your ROBODRILL for higher rigidity, precision, and full X‑axis travel — includes spindle support; just add a fixture plate.

DD Ri B

DDRiB

Direct-drive axis with no backlash, delivering fast indexing, high rigidity, precision, and great value.

Applications

The Perfect Fit for Your Application

5 axis machining3

5-Axis

FANUC 5 axis CNC machining solutions are the most reliable 5th axis CNCs in the industry, including solutions for 5 axis CNC mill, 5 axis CNC machine & more.

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.

5axis edit web

Complex Machining

FANUC CNC offers a variety of options and solutions for complex CNC machining, including 5‑axis machining.