Complex CNC Machining

Five-axis flexibility for the most advanced machining capabilities.
5axis edit web 1

Complex CNC Machining Technologies from FANUC America

Not all machining takes place in a nice straight line. Complex shapes and hard-to-machine metals require advanced technologies to machine these shapes within tolerances down to the nanometer level.

  • 5-Axis Machining
  • 5 & 6-Sided Machining
  • High-Accuracy Machining
  • High-Performance Machining

Contact us today and speak with our experienced controls system experts who will help you make sure you're getting a system that is specifically designed to meet your machining needs, from the #1 seller of CNC systems in the world.

Related Case Studies

FANUC CNC Milling and Machining Resources

Hockey Mask 5-Axis Machining with FANUC 31i-B5 CNC Control

CR Onsrud machines a hockey mask on a five‑axis CNC router using FANUC 31i‑B5 controls with high‑speed Smooth TCP machining.

CR ONSRUD INC

Video courtesy of CR ONSRUD INC

FANUC 5-Axis Machining 101

A webinar covering the fundamentals of FANUC 5‑axis machining, including control structure, programming formats, setup options, and tool center point control.

Crx 20ial machine tending a robodrill plus

Machine Tending Robots

Did you know?

Using industrial robots to load/unload your machines can drastically increase throughput and eliminate system downtime. Explore the possibilities of a truly automated machining system from FANUC.

Products

Products Related to Complex Machining

Type:
Industry:
Articles

Articles Related to Complex Machining