Products & Services

Search Robots

Dedicated to helping manufacturers increase
production with innovation & automation.
  • Facebook
  • Twitter
  • YouTube
  • LinkedIn
  • Home
  • Products
  • M-2000iA

ROBOTS

  • ARC Mate
    Collaborative Robot
    DR-3iB
    LR Mate Series
    LR-10iA
    M-10 Series
    M-1000iA
    M-1iA
    M-20 Series
    M-2000iA
    M-2iA
    M-3iA
    M-410 Series
    M-710iC
    M-800iA
    M-900 Series
    Other Arc Welding Robots
    Paint Robots
    R-1000iA
    R-2000 Series
    R-2000iC
    SR SCARA
    Toploader Series
    Legacy Robots
  • have questions about automation?

    FANUC America offers its experienced team to help solve the most complex automation challenges for any size business.

    Contact Us

    M-2000iA

    FIND YOUR IDEAL ROBOT FOR EVERY FACTORY AUTOMATION NEED.


          4 Robots found
    M-2000iA/1200

    M-2000iA/1200

    • Payload:1350 Kg.
    • Axes:6
    • Reach:3734 mm.
    M-2000iA/1200
    M-2000iA/1200
    Payload 1350 Kg.
    Reach 3734 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 1350
    • M-2000iA_1200 product information
    Repeatability [mm] 0.30
    Mechanical Weight [kg] 8600 Applications
    Reach [mm] 3734
    • Assembly
    • Machining/Loading
    • Material Removal
    • Part Transfer
    Motion Range [°] J1 330 (360 option)
    J2 160
    J3 165
    J4 720
    J5 240 Videos
    J6 720
    • M-2000iA Sand Core Handling - Ellison Technologies
    • M-2000iA Intelligent Heavy Payload Cell
    • Amazon Unveils its Eighth Generation Fulfillment Center
    • M-2000iA/1200 Railroad Axle Assembly - Mittler Bros.
    Maximum Speed [°/s] J1 45
    J2 30
    J3 30
    J4 50
    J5 50
    J6 70
    Mounting Method Floor
    M-2000iA/1700L

    M-2000iA/1700L

    • Payload:1700 Kg.
    • Axes:6
    • Reach:4683 mm.
    M-2000iA/1700L
    M-2000iA/1700L
    Payload 1700 Kg.
    Reach 4683 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 1700
    • M-2000iA_1700L product information
    Repeatability [mm] 0.50
    Mechanical Weight [kg] 12500 Applications
    Reach [mm] 4683
    Motion Range [°] J1 320
    J2 160
    J3 165
    J4 720
    J5 240 Videos
    J6 720
    • M-2000iA/1700L - super heavy payload demonstration
    • Inspection - AGV mounted robot
    Maximum Speed [°/s] J1 20
    J2 14
    J3 14
    J4 18
    J5 18
    J6 40
    Mounting Method floor
    M-2000iA/2300

    M-2000iA/2300

    • Payload:2300 Kg.
    • Axes:6
    • Reach:3734 mm.
    M-2000iA/2300
    M-2000iA/2300
    Payload 2300 Kg.
    Reach 3734 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 2300
    • M-2000iA_2300 product information
    Repeatability [mm] 0.30
    Mechanical Weight [kg] 11000 Applications
    Reach [mm] 3734
    • Part Transfer
    Motion Range [°] J1 320
    J2 160
    J3 165
    J4 720
    J5 240 Videos
    J6 720
    Maximum Speed [°/s] J1 20
    J2 14
    J3 14
    J4 18
    J5 18
    J6 40
    Mounting Method floor
    M-2000iA/900L

    M-2000iA/900L

    • Payload:900 Kg.
    • Axes:6
    • Reach:4683 mm.
    M-2000iA/900L
    M-2000iA/900L
    Payload 900 Kg.
    Reach 4683 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 900
    • M-2000iA_900L product information
    Repeatability [mm] 0.50
    Mechanical Weight [kg] 9600 Applications
    Reach [mm] 4683
    • Assembly
    • Machining/Loading
    • Material Removal
    • Part Transfer
    Motion Range [°] J1 330 (360 option)
    J2 160
    J3 165
    J4 720
    J5 240 Videos
    J6 720
    • M-2000iA/900L Large Part Handling and Transfer
    • M-2000iA and ARC Mate 100iC Intelligent Welding Demonstration
    • M-2000iA Car Body Transfer and M-20iA Seam Sealer Application
    • M-2000iA/900L Car Body Transfer for M-20iA/20M Engine Assembly
    • Amazon Unveils its Eighth Generation Fulfillment Center
    • M-2000iA/900L Automotive Seat Transfer from Semi-Truck Demonstration
    Maximum Speed [°/s] J1 45
    J2 30
    J3 30
    J4 50
    J5 50
    J6 70
    Mounting Method Floor