Products & Services

Search Robots

Dedicated to helping manufacturers increase
production with innovation & automation.
  • Facebook
  • Twitter
  • YouTube
  • LinkedIn
  • Home
  • Products
  • Paint Robots

ROBOTS

  • ARC Mate
    Collaborative Robot
    DR-3iB
    LR Mate Series
    LR-10iA
    M-10 Series
    M-1000iA
    M-1iA
    M-20 Series
    M-2000iA
    M-2iA
    M-3iA
    M-410 Series
    M-710iC
    M-800iA
    M-900 Series
    Other Arc Welding Robots
    Paint Robots
    R-1000iA
    R-2000 Series
    R-2000iC
    SR SCARA
    Toploader Series
    Legacy Robots
  • have questions about automation?

    FANUC America offers its experienced team to help solve the most complex automation challenges for any size business.

    Contact Us

    Paint Robots

    FIND YOUR IDEAL ROBOT FOR EVERY FACTORY AUTOMATION NEED.


          5 Robots found
    P-250iB

    P-250iB

    • Payload:15 Kg.
    • Axes:6
    • Reach:2800 mm.
    P-250iB
    P-250iB
    Payload 15 Kg.
    Reach 2800 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 15
    • P-250iB_Product Information
    Repeatability [mm] 0.20
    Mechanical Weight [kg] 530 Applications
    Reach [mm] 2800
    • Painting/Coating
    • Dispensing
    Motion Range [°] J1 320
    J2 280
    J3 330
    J4 1080
    J5 1080 Videos
    J6 1080
    Maximum Speed [°/s] J1 160
    J2 160
    J3 160
    J4 375
    J5 430
    J6 545
    Mounting Method Floor, Ceiling, Wall, Shelf
    P-350iA/45

    P-350iA/45

    • Payload:45 Kg.
    • Axes:6
    • Reach:2606 mm.
    P-350iA/45
    P-350iA/45
    Payload 45 Kg.
    Reach 2606 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 45
    • P-350iA product information
    Repeatability [mm] 0.10
    Mechanical Weight [kg] 590 Applications
    Reach [mm] 2606
    • Painting/Coating
    • Dispensing
    Motion Range [°] J1 360
    J2 225
    J3 440
    J4 800
    J5 250 Videos
    J6 800
    • P-350iA Product Demonstration Video
    • P-350iA/45 Coating Cabinet Doors - EXEL NA
    • P-350iA - sanding and coating with automated tool change
    Maximum Speed [°/s] J1 180
    J2 180
    J3 180
    J4 250
    J5 250
    J6 300
    Mounting Method Floor, upside-down, angle mount
    P-40iA

    P-40iA

    • Payload:5 Kg.
    • Axes:6
    • Reach:1300 mm.
    P-40iA
    P-40iA
    Payload 5 Kg.
    Reach 1300 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 5
    • P-40_iA_Product_Information
    Repeatability [mm] 0.03
    Mechanical Weight [kg] 110 Applications
    Reach [mm] 1300
    • Painting/Coating
    • Dispensing
    Motion Range [°] J1 +/-180
    J2 +140 -115
    J3 +283/-140
    J4 +/-190
    J5 +/-120 Videos
    J6 +/-360
    • P-40iA painting fuel tanks
    • P-40iA painting motorcycle fuel tanks
    • P-40iA painting auger blades
    Maximum Speed [°/s] J1 220
    J2 190
    J3 240
    J4 450
    J5 450
    J6 720
    Mounting Method Pedestal, Wall, Angle, Invert
    P-50iB

    P-50iB

    • Payload:15 Kg.
    • Axes:6
    • Reach:1800 mm.
    P-50iB
    P-50iB
    Payload 15 Kg.
    Reach 1800 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 15
    • P-50iB Product Information
    Repeatability [mm] 0.20
    Mechanical Weight [kg] 364 Applications
    Reach [mm] 1800
    • Painting/Coating
    Motion Range [°] J1 320
    J2 240
    J3 404
    J4 1080
    J5 1080 Videos
    J6 1080
    • P-50iB Coating Various Plastic Parts
    • Robotic Axle Painting with FANUC P-50iB Paint Robots - Compass Automation
    Maximum Speed [°/s] J1 140
    J2 140
    J3 160
    J4 375
    J5 430
    J6 545
    Mounting Method floor, wall, angle, ceiling
    Paint Mate 200iA/5L

    Paint Mate 200iA/5L

    • Payload:5 Kg.
    • Axes:6
    • Reach:892 mm.
    Paint Mate 200iA/5L
    Paint Mate 200iA/5L
    Payload 5 Kg.
    Reach 892 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 5
    Repeatability [mm] 0.03
    Mechanical Weight [kg] 37 Applications
    Reach [mm] 892
    • Painting/Coating
    • Dispensing
    Motion Range [°] J1 340
    J2 230
    J3 373
    J4 380
    J5 240 Videos
    J6 720
    Maximum Speed [°/s] J1 270
    J2 270
    J3 270
    J4 450
    J5 450
    J6 720
    Mounting Method Floor, Angle, Wall, Ceiling