Products & Services

Search Robots

Dedicated to helping manufacturers increase
production with innovation & automation.
  • Facebook
  • Twitter
  • YouTube
  • LinkedIn
  • Home
  • Products
  • Other Arc Welding Robots

ROBOTS

  • ARC Mate
    Collaborative Robot
    DR-3iB
    LR Mate Series
    LR-10iA
    M-10 Series
    M-1000iA
    M-1iA
    M-20 Series
    M-2000iA
    M-2iA
    M-3iA
    M-410 Series
    M-710iC
    M-800iA
    M-900 Series
    Other Arc Welding Robots
    Paint Robots
    R-1000iA
    R-2000 Series
    R-2000iC
    SR SCARA
    Toploader Series
    Legacy Robots
  • have questions about automation?

    FANUC America offers its experienced team to help solve the most complex automation challenges for any size business.

    Contact Us

    Other Arc Welding Robots

    FIND YOUR IDEAL ROBOT FOR EVERY FACTORY AUTOMATION NEED.


          4 Robots found
    CR-15iA for ARC

    CR-15iA for ARC

    • Payload:15 Kg.
    • Axes:6
    • Reach:1441 mm.
    CR-15iA for ARC
    CR-15iA for ARC
    Payload 15 Kg.
    Reach 1441 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 15
    • CR-15iA Collaborative product information
    • Collaborative Robot Series Brochure 2021
    Repeatability [mm] 0.02
    Mechanical Weight [kg] 255 Applications
    Reach [mm] 1441
    • Arc Welding
    Motion Range [°] J1 340
    J2 180
    J3 305
    J4 380
    J5 280 Videos
    J6 900
    Maximum Speed [°/s] J1 -
    J2 -
    J3 -
    J4 -
    J5 -
    J6 -
    Mounting Method Floor, Upside-down, Angle mount
    CR-7iA/L for ARC

    CR-7iA/L for ARC

    • Payload:7 Kg.
    • Axes:6
    • Reach:911 mm.
    CR-7iA/L for ARC
    CR-7iA/L for ARC
    Payload 7 Kg.
    Reach 911 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 7
    • CR-7iA_L product information
    • Collaborative Robot Series Brochure 2021
    Repeatability [mm] 0.03
    Mechanical Weight [kg] 55 Applications
    Reach [mm] 911
    • Arc Welding
    Motion Range [°] J1 340
    J2 166
    J3 383
    J4 380
    J5 180 Videos
    J6 720
    Maximum Speed [°/s] J1 250
    J2 250
    J3 250
    J4 250
    J5 250
    J6 250
    Mounting Method Floor, Upside-down, Wall
    M-20iB/25 for ARC

    M-20iB/25 for ARC

    • Payload:25 Kg.
    • Axes:6
    • Reach:1853 mm.
    M-20iB/25 for ARC
    M-20iB/25 for ARC
    Payload 25 Kg.
    Reach 1853 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 25
    Repeatability [mm] 0.02
    Mechanical Weight [kg] 210 Applications
    Reach [mm] 1853
    • Arc Welding
    Motion Range [°] J1 340
    J2 240
    J3 303
    J4 400
    J5 290 Videos
    J6 540
    • M-20iB/25 and M-900iB/280 FFS Joining Automotive Body Panels
    • M-20iB - fiber laser welding
    Maximum Speed [°/s] J1 205
    J2 205
    J3 260
    J4 415
    J5 415
    J6 880
    Mounting Method Floor, Upside-down, angle
    M-710iC/12L for ARC

    M-710iC/12L for ARC

    • Payload:12 Kg.
    • Axes:6
    • Reach:3123 mm.
    M-710iC/12L for ARC
    M-710iC/12L for ARC
    Payload 12 Kg.
    Reach 3123 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 12
    • M-710iC_12L product information
    Repeatability [mm] 0.09
    Mechanical Weight [kg] 540 Applications
    Reach [mm] 3123
    • Arc Welding
    Motion Range [°] J1 360
    J2 225
    J3 434
    J4 400
    J5 380 Videos
    J6 720
    • M-710iC/12L UTV Frame Welding
    Maximum Speed [°/s] J1 180
    J2 180
    J3 180
    J4 400
    J5 430
    J6 630
    Mounting Method Floor, upside-down, angle mount