Products & Services

Search Robots

Dedicated to helping manufacturers increase
production with innovation & automation.
  • Facebook
  • Twitter
  • YouTube
  • LinkedIn
  • Home
  • Products
  • M-10iA

ROBOTS

  • ARC Mate
    Collaborative Robot
    DR-3iB
    LR Mate Series
    LR-10iA
    M-10 Series
    M-1000iA
    M-1iA
    M-20 Series
    M-2000iA
    M-2iA
    M-3iA
    M-410 Series
    M-710iC
    M-800iA
    M-900 Series
    Other Arc Welding Robots
    Paint Robots
    R-1000iA
    R-2000 Series
    R-2000iC
    SR SCARA
    Toploader Series
    Legacy Robots
  • have questions about automation?

    FANUC America offers its experienced team to help solve the most complex automation challenges for any size business.

    Contact Us

    M-10iA

    FIND YOUR IDEAL ROBOT FOR EVERY FACTORY AUTOMATION NEED.


          4 Robots found
    M-10iD/10L

    M-10iD/10L

    • Payload:10 Kg.
    • Axes:6
    • Reach:1636 mm.
    M-10iD/10L
    M-10iD/10L
    Payload 10 Kg.
    Reach 1636 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 10
    • M-10iD_10L Product Information
    Repeatability [mm] 0.03
    Mechanical Weight [kg] 150 Applications
    Reach [mm] 1636
    • Assembly
    • Picking/Packaging
    • Machining/Loading
    • Dispensing
    Motion Range [°] J1 340/370
    J2 235
    J3 455
    J4 380
    J5 360 Videos
    J6 900
    Maximum Speed [°/s] J1 260
    J2 240
    J3 260
    J4 430
    J5 450
    J6 720
    Mounting Method Floor, Upside-down, Angle mount
    M-10iD/12

    M-10iD/12

    • Payload:12 Kg.
    • Axes:6
    • Reach:1441 mm.
    M-10iD/12
    M-10iD/12
    Payload 12 Kg.
    Reach 1441 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 12
    • M-10iD Product Information
    Repeatability [mm] 0.02
    Mechanical Weight [kg] 145 Applications
    Reach [mm] 1441
    • Assembly
    • Picking/Packaging
    • Machining/Loading
    • Dispensing
    Motion Range [°] J1 340
    J2 235
    J3 455
    J4 380
    J5 360 Videos
    J6 900
    • Inspection - AGV mounted robot
    Maximum Speed [°/s] J1 260
    J2 240
    J3 260
    J4 430
    J5 450
    J6 720
    Mounting Method Floor, Upside-down, Angle mount
    M-10iD/16S

    M-10iD/16S

    • Payload:16 Kg.
    • Axes:6
    • Reach:1103 mm.
    M-10iD/16S
    M-10iD/16S
    Payload 16 Kg.
    Reach 1103 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 16
    • M-10iD_16S Product Information
    Repeatability [mm] 0.02
    Mechanical Weight [kg] 140 Applications
    Reach [mm] 1103
    Motion Range [°] J1
    J2
    J3
    J4
    J5 Videos
    J6
    Maximum Speed [°/s] J1 290
    J2 270
    J3 270
    J4 430
    J5 450
    J6 730
    Mounting Method Floor, Upside-down, Angle
    M-10iD/8L

    M-10iD/8L

    • Payload:8 Kg.
    • Axes:6
    • Reach:2032 mm.
    M-10iD/8L
    M-10iD/8L
    Payload 8 Kg.
    Reach 2032 mm.
    Axes 6
    Controlled Axes 6 Product Information
    MaxLoad Capacity At Wrist [kg] 8
    • M-10iD and M-20iD Product Information
    • M-10iD_8L Product Information
    Repeatability [mm] 0.03
    Mechanical Weight [kg] 180 Applications
    Reach [mm] 2032
    • Picking/Packaging
    • Machining/Loading
    • Arc Welding
    • Dispensing
    • Palletizing
    • Part Transfer
    Motion Range [°] J1 340
    J2 235
    J3 455
    J4 380
    J5 360 Videos
    J6 900
    Maximum Speed [°/s] J1 210
    J2 210
    J3 220
    J4 430
    J5 450
    J6 720
    Mounting Method Floor, angle, upside down
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
    • MyPortal Information