Monitor operational and production data using a PC and an Ethernet connection for ultimate shop floor connectivity. MT-LINK i can connect to FANUC CNCs as well as robots and other devices like PLCs via an OPC UA server protocol. Some legacy FANUC CNCs can also be connected using an Ethernet converter. MT-LINK i can monitor an entire factory and the data can be viewed using web browsers or a tablet device. Since MT-LINK i can monitor various sensors connected to machine tools, it is a simple way to bring a facility into the IIoT universe.
The MT-LINK i software connects the equipment, collects the data, monitors machine performance and communicates the data to an upper host system. With the MT-LINK i Integration Server, data from multiple sites/locations can be consolidated for enterprise-wide data collection solutions.
MT-LINK i deploys MongoDB for Data Base management. MongoDB (from humongous) is a free and open-source cross-platform document-oriented database program. Classified as a NoSQL database program, MongoDB uses JSON-like documents with schemas. MongoDB can be communicated to an upper host system or custom web screens created using free, open source software.