Interested in FANUC CNC Systems?

Contact us to receive more information on any CNC system solution, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

FANUC CNC Series 35i - High Performance CNC


The CNC Series 35i is designed primarily for high-performance dedicated process with high-speed auxiliary machine functions, provided a more capable and robust system than a PLC-based motion system. Performance, accuracy, surface finish and reliability are optimized with high-performance hardware and innovative software.


We'll help you find the best FANUC CNC to fit your needs.
Contact a FANUC CNC Systems Expert, today.


Contact us      Download Function Catalog


FANUC CNC Series 35i - Features and Benefits

Connectivity for today’s high-tech manufacturing


The CNC Series 35i supports the widest range of industry standard protocols including Ethernet/IP, ProfiNet and DeviceNet. The 100-MBit Ethernet interface integrates the CNC into an existing manufacturing and business network for low cost system interconnectivity, high-speed part program transfers, data collection and troubleshooting from remote locations such as the maintenance. Because the Ethernet port does not use a public operating system, it is practically “hacker-free” and virus immune.

High reliability and easy maintenance


Reliable hardware with clear diagnostics provides a stable platform for maximum machine availability. With a mean-time-between-failure of 34 years, and production lifetime product support, FANUC controls provide machine availability that far exceeds any competitor.

Application specific solutions


Unique solutions may be realized using powerful programming languages, user interface development tools, real-time macros and PC functionality. Series 35i CNCs may connect with standard FANUC displays, the Automotive HMI, Windows compatible PCs, or rugged, diskless Windows CE.NET operator interfaces.

High-speed processing for reduced cycle times


Advanced software algorithms analyze part geometries and machine capabilities and adjust trajectories and feedrates to provide the smoothest tool paths for the highest processing speed at the specified precision. Up to 5 independent, 9.1 nanosecond-per-step PMC ladders execute simultaneously eliminating the cost and complexity of external PLCs in many applications.

Ultimate resolution and precision for quality machining


The CNC and drive system executes at a nanometer resolution all the way down to the 16-million count encoders for the maximum precision and the smoothest contoured surface finish quality.

Simple operation for maximum productivity


Operators with previous FANUC experience can use their existing skills as they learn new techniques, and existing part programs will run smoothly with little or no modification.

Powerful simulation tools


Simulation of CNC operation, part programming and maintenance screens for effective training of operators, part programmers, maintenance engineers and technicians in a safe environment.

State-of-the-art hardware


Ultra-high-speed processors provide fast interpolation times with up to 1000-block look-ahead, controlling up to 4 paths, 16 axes (4 simultaneous axes) and 4 spindles. The 5 independent PMC ladders support up to 4096 digital inputs and outputs.

Want to get more out of your operations? Have questions before getting started? We're here to help.
Fill out the form below and a knowledgeable FANUC CNC expert will be in touch.