FANUC Program Transfer Tool
Program Transfer Tool is a PC-based productivity software tool that provides a simplified graphical interface for “drag and drop” of files between a PC and a CNC control. Large part program files can be input/output directly to data server storage. It enables users to take advantage of Embedded Ethernet for program transfer without having to set up their own PC based FTP application.
We'll help you find the best FANUC CNC Software to help improve your efficiency.
Contact a FANUC CNC Aftermarket Support Specialist, today.
Contact us
With the Program Transfer Tool users can define communications between a PC and up to 255 FANUC CNC controls. The built-in Setting Dialog application aids in setup and initial communication testing. Each machine setting automatically opens the PC folder when communication is started so that the user does not have to hunt for the proper PC storage location, which ensures the proper part program files are used. In addition to part programs, transfer of tool offset and macro variable tables are also supported.
This tool provides a simple and cost effective way for CNC programmers to transfer files seamlessly between CNC and PC, and it offers a fast easy way to perform CNC program housekeeping and data backups.
Part Number: A08B-9510-J515
Want to get more out of your operations? Have questions before getting started? We're here to help.
Fill out the form below and a knowledgeable FANUC CNC expert will be in touch.