FANUC Robots with OTTO AMRs

Bridging automation islands with autonomous mobile robots
 

Streamline Operations with FANUC Robots and OTTO AMRs

Modern manufacturing demands automation that goes beyond individual work cells. By combining FANUC’s precise, efficient robotic arms with OTTO by Rockwell Automation’s dynamic, safe autonomous material handling solution, manufacturers can streamline productivity. Together, these technologies connect operations across the factory floor—one workflow at a time.

Contact Us

Transform Your Workflows

Sub assembly to main line

Sub-Assembly to Mainline

FANUC robotic arms load racks, which are autonomously picked up and transported by OTTO AMRs to the main line. This workflow maximizes uptime and supports consistent deliveries.

Palletizer to stretch wrapper to outbound staging

Palletizer to Stretch Wrapper to Outbound Staging

After the FANUC robotic arm loads a pallet, OTTO AMRs autonomously transport it to the stretch wrapper and then to outbound staging. This creates a continuous automated flow between processes and reduces manual material handling.

WIP transport

Work-in-Progress Transport

FANUC robotic arms perform tasks at process stations while OTTO AMRs move work-in-progress materials between them. This keeps materials moving on schedule and stabilizes throughput.

Seamless Integrations Across the Plant Floor

 

FANUC robotic arms and OTTO AMRs are orchestrated through FactoryTalk Optix, a purpose-built middleware that dynamically syncs autonomous material movement with production demand—so your systems work together efficiently without manual intervention.

  • Seamless integration with existing MES and ERP systems
  • Continuous robot-to-AMR task handoff for autonomous material flow
  • Real-time fleet management and traffic control across the factory floor
  • A Unified Mission Control dashboard offers a complete view of all systems
  • Intuitive, no-code workflow configuration and updates
  • Flexible deployment without fixed conveyors, enabling agile plant layouts

Mobile Manipulators: Combining FANUC Precision with OTTO Flexibility

CRX-10iA/L AMR Order Fulfillment

Mobile Manipulators for Flexible Automation

FANUC robots can be easily integrated with OTTO AMRs to create mobile manipulators. These systems can automate many of today’s jobs which require operators to perform work at different locations. Mobile manipulators combine the dexterity of a FANUC robotic arm with the flexibility of an OTTO AMR. From kitting and material handling to inspection and even general assembly, mobile manipulators are at the cutting edge of industrial automation today.

OTTO and Rockwell - Horizontal Logo

Unlock End‑to‑End Automation with AMRs

Bring FANUC robotic precision and OTTO AMR mobility together to eliminate manual handoffs and accelerate every workflow on your factory floor.

EXPLORE AMRS