• J2P0410-5

Training

  • Courses
  • Robotics & ROBODRILL Training
    • eLearn Robot Training
    • Training Schedule
    • Course Descriptions
      • J2P0410-5
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
image

ArcTool Operation and Programming

$2420.00

40 Contact Hours (3.75 CEU)

Course Code: J2P0410-5

 

The course covers the tasks and procedures that an operator, technician, engineer or programmer needs to set up and program a FANUC America ArcTool Software Package.

Course Objectives:  Students successfully completing this course will be able to:

-Jog the robot

-Perform File and Image Backups

-Save Individual Files

-Set Robot Payload

-Perform Vision Mastering

-Recover from common program and robot faults

-Create TOOL, USER, and JOG Frames

-Create, modify and execute arc-welding programs

-Program Branching Instructions

-Monitor, force, and simulate input and output signals

-Create and execute Macros

-Setup ArcTool

-Create Weld Procedures

-Utilize Weld Process Schedules

-Utilize Ramping

-Execute TorchMate Adjustments

-Power up and power down the robot system

-Execute Teach Pendant Operations

 

Recommended safety procedures are integrated into all training exercises.  The course consists of lectures, demonstrations, and a series of lab exercises designed to reinforce what the student has learned.  In addition to lab exercises, a pretest and post test are used to measure mastery of objectives.

Audience:  This course is intended for the person who must set up and record a program on an R30iA, R-30iB, or R30iB PLUS controlled robot with an ArcTool software package.

Prerequisites:  None