--%>
M-2000iA/2300
Payload:
2300 Kg.
Reach:
3734 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
2300
M-2000iA_2300 product information
Repeatability[mm]
0.30
Mechanical Weight [kg]
11000
Applications
Reach [mm]
3734
Part Transfer
Motion Range
[°]
J1
320
J2
160
J3
165
J4
720
J5
240
Videos
J6
720
Maximum Speed [°/s]
J1
20
J2
14
J3
14
J4
18
J5
18
J6
40
Mounting Method
floor